SLVSB76B August 2012 – August 2019 TPS63036
PRODUCTION DATA.
PIN | TYPE | DESCRIPTION | |
---|---|---|---|
NAME | NO. | ||
EN | A2 | Input | Enable input (1 enabled, 0 disabled) |
FB | D2 | Input | Voltage feedback pin |
GND | C2 | — | Control/logic ground |
PS/SYNC | B2 | Input | Enable/disable power-save mode (1 disabled, 0 enabled, clock signal for synchronization) |
L1 | B1 | Input | Connection for inductor |
L2 | C1 | Input | Connection for inductor |
VIN | A1 | Input | Supply voltage for power stage |
VOUT | D1 | Output | Buck-boost converter output |