Loading [MathJax]/jax/output/SVG/fonts/TeX/fontdata.js
Data Sheet
TPS40170-Q1 Automotive 4.5-V to 60-V, Wide-Input, Synchronous PWM Buck Controller
1 Features
- New, similar products
available:
- LM5145-Q1 75-V synchronous
buck controller with wide input voltage and duty cycle ranges
- LM5146-Q1 100-V synchronous
buck DC/DC controller with wide duty-cycle range
- Qualified for automotive applications
- AEC-Q100 qualified with the following results
- Device temperature grade
1: –40°C to 125°C ambient operating temperature range
- Device HBM ESD
classification level 1C
- Device CDM ESD
classification level C4B
- Wide-input voltage range from 4.5 V to 60 V
- 600-mV reference voltage with 1% accuracy
- Programmable UVLO and hysteresis
- Voltage-mode control with voltage
feed-forward
- Programmable frequency between 100 kHz and 600
kHz
- Bidirectional frequency synchronization with
primary and secondary option
- Low-side FET sensing overcurrent protection and
high-side fet sensing short-circuit protection with integrated thermal
compensation
- Programmable closed-loop soft start
- Supports pre-biased outputs
- Thermal shutdown at 165°C with hysteresis
- Voltage tracking
- Power good
- ENABLE with 1-µA low-current shutdown
- 8-V and 3.3-V LDO output
- Integrated bootstrap diode
- 20-pin 4.5-mm × 3.5-mm VQFN (RGY) package
2 Applications
- Advanced driver assistance system (ADAS)
- Automotive infotainment and cluster