SLVSBB2F May 2012 – August 2024 TPS65131-Q1
PRODUCTION DATA
The design procedure for this setup is similar to the first example, see Detailed Design Procedure. Change the feedback dividers to set the output voltage, see Programming the Output Voltage. Further, choose the feed-forward capacitors according to Feedforward Capacitors. Table 8-1 shows the components being changed. See Figure 8-1.
Design Parameter | Example Value | |||
---|---|---|---|---|
Input voltage range | 2.7V to 5.5V | |||
Boost converter output voltage, VPOS | R1 = 1MΩ R2 = 130kΩ C9 = 6.8pF |
10.5V | ||
Inverting converter output voltage, VNEG | R3 = 1MΩ R4 = 121.2kΩ C10 = 7.5pF |
–10V |
In this example, the converters are operated with power-save mode both enabled and disabled (see Power-Save Mode).