SLVSBD4E May 2012 – September 2021 TPS55340
PRODUCTION DATA
The parameters listed in Table 8-2 are used for a SEPIC converter design. These calculations are performed only for CCM operation. The use of a coupled inductor is assumed.
PARAMETER | VALUE |
---|---|
Output voltage | 12 V |
Input voltage | 6 V to 18 V, 12 V nominal |
Maximum output current | 1 A |
Transient response 50% load step (ΔVOUT = 4%) | 480 mV |
Output voltage ripple (0.5% of VOUT) | 60 mV |