SLVSBO7O December 2012 – August 2024 TPD1E05U06 , TPD4E05U06 , TPD6E05U06
PRODUCTION DATA
The TPDxE05U06 is a family of unidirectional Transient Voltage Suppressor (TVS) based Electrostatic Discharge (ESD) protection diodes with ultra-low capacitance. Each device can dissipate ESD strikes above the maximum level specified by the IEC 61000-4-2 international standard. The TPDxE05U06 ultra-low loading capacitance makes the device and excellent choice for protecting any high-speed signal pins.
Typical applications for TPDxE05U06 includes high speed signal lines in HDMI 1.4b, HDMI 2.0, USB 3.0, MHL, LVDS, DisplayPort, PCI-Express®, eSata, and V-by-One® HS.
PART NUMBER | CHANNEL COUNT | PACKAGE(1) |
---|---|---|
TPD1E05U06 | 1 channel | DPY (X1SON, 2) |
DYA (SOD-523, 2) | ||
TPD4E05U06 | 4 channels | DQA (USON, 10) |
TPD6E05U06 | 6 channels | RVZ (USON, 14) |
PIN | TYPE(1) | DESCRIPTION | |
---|---|---|---|
NAME | NO. | ||
GND | 2 | Ground | Ground; Connect to ground |
I/O | 1 | I/O | ESD protected channel(2) |
PIN | TYPE(1) | DESCRIPTION | |
---|---|---|---|
NAME | NO. | ||
D1+ | 1 | I/O | ESD protected channel(2) |
D1– | 2 | I/O | ESD protected channel(2) |
D2+ | 4 | I/O | ESD protected channel(2) |
D2– | 5 | I/O | ESD protected channel(2) |
GND | 3 | Ground | Ground; Connect to ground |
GND | 8 | ||
NC | 6 | — | Not connected; Used for optional straight-through routing. Can be left floating or grounded |
NC | 7 | ||
NC | 9 | ||
NC | 10 |
PIN | TYPE(1) | DESCRIPTION | |
---|---|---|---|
NAME | NO. | ||
D1+ | 14 | I/O | ESD protected channel(2) |
D1– | 13 | I/O | ESD protected channel(2) |
D2+ | 12 | I/O | ESD protected channel(2) |
D2– | 11 | I/O | ESD protected channel(2) |
D3+ | 9 | I/O | ESD protected channel(2) |
D3– | 8 | I/O | ESD protected channel(2) |
GND | 5 | Ground | Ground; Connect to ground |
GND | 10 | ||
NC | 1 | — | Not connected; Used for optional straight-through routing. Can be left floating or grounded |
NC | 2 | ||
NC | 3 | ||
NC | 4 | ||
NC | 6 | ||
NC | 7 |