Figure 4-1 DPY Package 2-Pin X1SON
(Top View) Figure 4-2 DYA Package 2-Pin SOD-523
(Top View)
Table 4-1 Pin Functions TPD1E05U06 DPY
and DYA
PIN |
TYPE(1) |
DESCRIPTION |
NAME |
NO. |
GND |
2 |
Ground |
Ground; Connect to ground |
I/O |
1 |
I/O |
ESD protected channel(2) |
(1) I = input, O = output
(2) Place as close to the connector as possible.
Figure 4-3 DQA Package 10-Pin USON (Top
View)
Table 4-2 Pin Functions TPD4E05U06
DQA
PIN |
TYPE(1) |
DESCRIPTION |
NAME |
NO. |
D1+ |
1 |
I/O |
ESD protected channel(2) |
D1– |
2 |
I/O |
ESD protected channel(2) |
D2+ |
4 |
I/O |
ESD protected channel(2) |
D2– |
5 |
I/O |
ESD protected channel(2) |
GND |
3 |
Ground |
Ground; Connect to ground |
GND |
8 |
NC |
6 |
— |
Not connected; Used for optional
straight-through routing. Can be left floating or grounded |
NC |
7 |
NC |
9 |
NC |
10 |
(1) I = input, O = output
(2) Place as close to the connector as possible.
Figure 4-4 RVZ Package 14-Pin USON (Top
View)
Table 4-3 Pin Functions TPD6E05U06
RVZ
PIN |
TYPE(1) |
DESCRIPTION |
NAME |
NO. |
D1+ |
14 |
I/O |
ESD protected channel(2) |
D1– |
13 |
I/O |
ESD protected channel(2) |
D2+ |
12 |
I/O |
ESD protected channel(2) |
D2– |
11 |
I/O |
ESD protected channel(2) |
D3+ |
9 |
I/O |
ESD protected channel(2) |
D3– |
8 |
I/O |
ESD protected channel(2) |
GND |
5 |
Ground |
Ground; Connect to ground |
GND |
10 |
NC |
1 |
— |
Not connected; Used for optional
straight-through routing. Can be left floating or grounded |
NC |
2 |
NC |
3 |
NC |
4 |
NC |
6 |
NC |
7 |
(1) I = input, O = output
(2) Place as close to the connector as possible.