SLVSC16B August 2013 – July 2016 TPS43330A-Q1
PRODUCTION DATA.
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
Voltage | Input voltage: VIN, VBAT | –0.3 | 60 | V | |
Voltage (buck function: BuckA and BuckB) |
Ground: PGNDA–AGND, PGNDB–AGND | –0.3 | 0.3 | V | |
Enable inputs: ENA, ENB | –0.3 | 60 | |||
Bootstrap inputs: CBA, CBB | –0.3 | 68 | |||
Bootstrap inputs: CBA–PHA, CBB–PHB | –0.3 | 8.8 | |||
Phase inputs: PHA, PHB | –0.7 | 60 | |||
Phase inputs: PHA, PHB (for 150 ns) | –1 | 60 | |||
Feedback inputs: FBA, FBB | –0.3 | 13 | |||
Error-amplifier outputs: COMPA, COMPB | –0.3 | 13 | |||
High-side MOSFET drivers: GA1-PHA, GB1-PHB | –0.3 | 8.8 | |||
Low-side MOSFET drivers: GA2–PGNDA, GB2–PGNDB | –0.3 | 8.8 | |||
Current-sense voltage: SA1, SA2, SB1, SB2 | –0.3 | 13 | |||
Soft start: SSA, SSB | –0.3 | 13 | |||
Power-good outputs: PGA, PGB | –0.3 | 13 | |||
Power-good delay: DLYAB | –0.3 | 13 | |||
Switching-frequency timing resistor: RT | –0.3 | 13 | |||
SYNC, EXTSUP | –0.3 | 13 | |||
Voltage (boost function) |
Low-side MOSFET driver: GC1–PGNDA | –0.3 | 8.8 | V | |
Error-amplifier output: COMPC | –0.3 | 13 | |||
Enable input: ENC | –0.3 | 13 | |||
Current-limit sense: DS | –0.3 | 60 | |||
Output-voltage select: DIV | –0.3 | 8.8 | |||
Voltage (PMOS driver) |
P-channel MOSFET driver: GC2 | –0.3 | 60 | V | |
P-channel MOSFET driver: VIN-GC2 | –0.3 | 8.8 | |||
Voltage (Gate-driver supply) | Gate-driver supply: VREG | –0.3 | 8.8 | V | |
Temperature | Junction temperature: TJ | –40 | 150 | °C | |
Operating temperature: TA | –40 | 125 | |||
Storage temperature: Tstg | –55 | 165 |
VALUE | UNIT | ||||
---|---|---|---|---|---|
V(ESD) | Electrostatic discharge | Human-body model (HBM), per AEC Q100-002(1) | ±2000 | V | |
Charged-device model (CDM), per AEC Q100-011 | All pins except 1, 19, 20, and 38 | ±500 | |||
Pins 1, 19, 20, and 38 | ±750 | ||||
Machine model | All pins except 15 and 24 | ±200 | |||
Pins 15 and 24 | ±150 |
MIN | MAX | UNIT | ||
---|---|---|---|---|
Buck function: BuckA and BuckB voltage |
Input voltage: VIN, VBAT | 4 | 40 | V |
Enable inputs: ENA, ENB | 0 | 40 | ||
Boot inputs: CBA, CBB | 4 | 48 | ||
Phase inputs: PHA, PHB | –0.6 | 40 | ||
Current-sense voltage: SA1, SA2, SB1, SB2 | 0 | 11 | ||
Power-good output: PGA, PGB | 0 | 11 | ||
SYNC, EXTSUP | 0 | 9 | ||
Boost function | Enable input: ENC | 0 | 9 | V |
Voltage sense: DS | 40 | |||
DIV | 0 | VREG | ||
Operating temperature: TA | –40 | 125 | °C |
THERMAL METRIC(1) | TPS4333x-Q1 | UNIT | |
---|---|---|---|
DAP (HTSSOP) | |||
38 PINS | |||
RθJA | Junction-to-ambient thermal resistance(2) | 27.3 | °C/W |
RθJCtop | Junction-to-case (top) thermal resistance(3) | 19.6 | °C/W |
RθJB | Junction-to-board thermal resistance(4) | 15.9 | °C/W |
ψJT | Junction-to-top characterization parameter(5) | 0.24 | °C/W |
ψJB | Junction-to-board characterization parameter(6) | 6.6 | °C/W |
RθJCbot | Junction-to-case (bottom) thermal resistance(7) | 1.2 | °C/W |
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |||
---|---|---|---|---|---|---|---|---|
INPUT SUPPLY | ||||||||
VBAT | Supply voltage | Boost controller enabled, after satisfying initial start-up condition | 2 | 40 | V | |||
VIN | Input voltage required for device on initial start-up | 6.5 | 40 | V | ||||
Buck regulator operating range after initial start-up | 4 | 40 | ||||||
VIN(UV) | Buck undervoltage lockout | VIN falling. After a reset, initial start-up conditions may apply.(3) | 3.5 | 3.6 | 3.8 | V | ||
VIN rising. After a reset, initial start-up conditions may apply.(3) | 3.8 | 4 | ||||||
VBOOST_UNLOCK | Boost unlock threshold | VBAT rising | 8.2 | 8.5 | 8.8 | V | ||
IQ_LPM | LPM quiescent current(1) | VIN = 13 V, TA = 25°C | BuckA: LPM, BuckB: off | 30 | 40 | µA | ||
BuckB: LPM, BuckA: off | ||||||||
BuckA, B: LPM, | 35 | 45 | ||||||
VIN = 13 V, TA = 125°C | BuckA: LPM, BuckB: off | 40 | 50 | µA | ||||
BuckB: LPM, BuckA: off | ||||||||
BuckA, B: LPM, | 45 | 55 | ||||||
IQ_NRM | Quiescent current: normal (PWM) mode(1) |
SYNC = HIGH, TA = 25°C, VIN = 13 V | BuckA: CCM, BuckB: off | 4.85 | 5.3 | mA | ||
BuckB: CCM, BuckA: off | ||||||||
BuckA, B: CCM | 7 | 7.6 | ||||||
SYNC = HIGH, TA = 125°C, VIN = 13 V | BuckA: CCM, BuckB: off | 5 | 5.5 | mA | ||||
BuckB: CCM, BuckA: off | ||||||||
BuckA, B: CCM | 7.5 | 8 | ||||||
Ibat_sh | Shutdown current | BuckA, B: off, VBAT = 13 V | TA = 25°C | 2.5 | 4 | µA | ||
TA = 125°C | 3 | 5 | µA | |||||
VINLPMexit | VIN level to exit LPM | VIN falling | 7.7 | 8 | 8.3 | V | ||
VINLPMentry | VIN level to enable entering LPM | VIN rising | 8.2 | 8.5 | 8.8 | V | ||
VINLPMhys | Hysteresis | VIN rising or falling | 0.4 | 0.5 | 0.6 | V | ||
INPUT VOLTAGE VBAT - UNDERVOLTAGE LOCKOUT | ||||||||
VBAT(UV) | Boost-input undervoltage | VBAT falling. After a reset, initial start-up conditions may apply.(3) | 1.8 | 1.9 | 2 | V | ||
VBAT rising. After a reset, initial start-up conditions may apply.(3) | 2.4 | 2.5 | 2.6 | |||||
UVLOHys | Hysteresis | 500 | 600 | 700 | mV | |||
UVLOfilter | Filter time | 5 | µs | |||||
INPUT VOLTAGE VIN - OVERVOLTAGE LOCKOUT | ||||||||
VOVLO | Overvoltage shutdown | VIN rising | 45 | 46 | 47 | V | ||
VIN falling | 43 | 44 | 45 | |||||
OVLOHys | Hysteresis | 1 | 2 | 3 | V | |||
OVLOfilter | Filter time | 5 | µs | |||||
BOOST CONTROLLER | ||||||||
Vboost7V | Boost VOUT = 7 V | DIV = low, VBAT = 2 V to 7 V | 6.8 | 7 | 7.3 | V | ||
Vboost7V-th | Boost-enable threshold | Boost VOUT = 7 V | VBAT falling | 7.5 | 8 | 8.5 | V | |
Boost-disable threshold | VBAT rising | 8 | 8.5 | 9 | ||||
Boost hysteresis | VBAT rising or falling | 0.4 | 0.5 | 0.6 | ||||
Vboost10V | Boost VOUT = 10 V | DIV = open, VBAT = 2 V to 10 V | 9.7 | 10 | 10.4 | V | ||
Vboost10V-th | Boost-enable threshold | Boost VOUT = 10 V | VBAT falling | 10.5 | 11 | 11.5 | V | |
Boost-disable threshold | VBAT rising | 11 | 11.5 | 12 | ||||
Boost hysteresis | VBAT rising or falling | 0.4 | 0.5 | 0.6 | ||||
Vboost8.85V | Boost VOUT = 8.85 V | DIV = VREG, VBAT = 2 V to 8.85 V | 8.35 | 8.85 | 9.35 | V | ||
Vboost8.85V-th | Boost-enable threshold | Boost VOUT = 8.85 V | VBAT falling | 9.15 | 9.85 | 10.45 | V | |
Boost-disable threshold | VBAT rising | 9.65 | 10.35 | 10.85 | ||||
Boost hysteresis | VBAT rising or falling | 0.4 | 0.5 | 0.6 | ||||
BOOST-SWITCH CURRENT LIMIT | ||||||||
VDS | Current-limit sensing | DS input with respect to PGNDA | 0.175 | 0.2 | 0.225 | V | ||
tDS | Leading-edge blanking | 200 | ns | |||||
GATE DRIVER FOR BOOST CONTROLLER | ||||||||
IGC1 Peak | Gate-driver peak current | 1.5 | A | |||||
rDS(on) | Source and sink driver | VREG = 5.8 V, IGC1 current = 200 mA | 2 | Ω | ||||
GATE DRIVER FOR PMOS | ||||||||
rDS(on) | PMOS OFF | 10 | 20 | Ω | ||||
IPMOS_ON | Gate current | VIN = 13.5 V, VGS = –5 V | 10 | mA | ||||
tdelay_ON | Turnon delay | C = 10 nF | 5 | 10 | µs | |||
BOOST-CONTROLLER SWITCHING FREQUENCY | ||||||||
fsw-Boost | Boost switching frequency | fSW_Buck / 2 | kHz | |||||
DBoost | Boost duty cycle | 90% | ||||||
ERROR AMPLIFIER (OTA) FOR BOOST CONVERTERS | ||||||||
GmBOOST | Forward transconductance | VBAT = 12 V | 0.8 | 1.35 | mS | |||
VBAT = 5 V | 0.35 | 0.65 | ||||||
BUCK CONTROLLERS | ||||||||
VBuckA or VBuckB | Adjustable output-voltage range | 0.9 | 11 | V | ||||
Vref, NRM | Internal reference and tolerance voltage in normal mode | Measure FBX pin | 0.792 | 0.8 | 0.808 | V | ||
–1% | 1% | |||||||
Vref, LPM | Internal reference and tolerance voltage in low-power mode | Measure FBX pin | 0.784 | 0.8 | 0.816 | V | ||
–2% | 2% | |||||||
Vsense | V sense for forward-current limit in CCM | Measured across Sx1 and Sx2, FBx = 0.75 V (low duty-cycle) |
60 | 75 | 90 | mV | ||
V sense for reverse-current limit in CCM | Measured across Sx1 and Sx2, FBx = 1 V | –65 | –37.5 | –23 | ||||
VI-Foldback | V sense for output short | Measured across Sx1 and Sx2, FBx = 0 V | 17 | 32.5 | 48 | mV | ||
tdead | Shoot-through delay, blanking time | 20 | ns | |||||
DCNRM | High-side minimum ON-time | 100 | ns | |||||
Maximum duty cycle (digitally controlled) | 98.75% | |||||||
DCLPM | Duty cycle, LPM | 80% | ||||||
ILPM_Entry | LPM entry-threshold load current as fraction of maximum set load current | 1% | .(2) | |||||
ILPM_Exit | LPM exit-threshold load current as fraction of maximum set load current | See(2) | 10% | |||||
HIGH-SIDE EXTERNAL NMOS GATE DRIVERS FOR BUCK CONTROLLER | ||||||||
IGX1_peak | Gate-driver peak current | 1.5 | A | |||||
rDS(on) | Source and sink driver | VREG = 5.8 V, IGX1 current = 200 mA | 2 | Ω | ||||
LOW-SIDE NMOS GATE DRIVERS FOR BUCK CONTROLLER | ||||||||
IGX2_peak | Gate-driver peak current | 1.5 | A | |||||
RDS ON | Source and sink driver | VREG = 5.8 V, IGX2 current = 200 mA | 2 | Ω | ||||
ERROR AMPLIFIER (OTA) FOR BUCK CONVERTERS | ||||||||
GmBUCK | Transconductance | COMPA, COMPB = 0.8 V, source/sink = 5 µA, test in feedback loop |
0.72 | 1 | 1.35 | mS | ||
DIGITAL INPUTS: ENA, ENB, ENC, SYNC | ||||||||
VIH | Higher threshold | VIN = 13 V | 1.7 | V | ||||
VIL | Lower threshold | VIN = 13 V | 0.7 | V | ||||
RIH_SYNC | Pulldown resistance on SYNC | VSYNC = 5 V | 500 | kΩ | ||||
RIL_ENC | Pulldown resistance on ENC | VENC = 5 V | 500 | kΩ | ||||
IIL_ENx | Pullup current source on ENA, ENB | VENx = 0 V | 0.5 | 2 | µA | |||
BOOST OUTPUT VOLTAGE: DIV | ||||||||
VIH_DIV | Higher threshold | VREG = 5.8 V | VREG – 0.2 | V | ||||
VIL_DIV | Lower threshold | 0.2 | V | |||||
Voz_DIV | Voltage on DIV if unconnected | Voltage on DIV if unconnected | VREG / 2 | V | ||||
INTERNAL GATE-DRIVER SUPPLY | ||||||||
VREG | Internal regulated supply | VIN = 8 V to 18 V, VEXTSUP = 0 V, SYNC = high | 5.5 | 5.8 | 6.1 | V | ||
Load regulation | IVREG = 0 mA to 100 mA, VEXTSUP = 0 V, SYNC = high |
0.2% | 1% | |||||
VREG(EXTSUP) | Internal regulated supply | VEXTSUP = 8.5 V | 7.2 | 7.5 | 7.8 | V | ||
Load regulation | IEXTSUP = 0 mA to 125 mA, SYNC = High VEXTSUP = 8.5 V to 13 V |
0.2% | 1% | |||||
VEXTSUP-th | EXTSUP switch-over voltage threshold | IVREG = 0 mA to 100 mA, VEXTSUP ramping positive |
4.4 | 4.6 | 4.8 | V | ||
VEXTSUP-Hys | EXTSUP switch-over hysteresis | 150 | 250 | mV | ||||
IVREG-Limit | Current limit on VREG | VEXTSUP = 0 V, normal mode as well as LPM | 100 | 400 | mA | |||
IVREG_EXTSUP-Limit | Current limit on VREG when using EXTSUP | IVREG = 0 mA to 100 mA, VEXTSUP = 8.5 V, SYNC = High |
125 | 400 | mA | |||
SOFT START | ||||||||
ISSx | Soft-start source current | VSSA and VSSB = 0 V | 40 | 50 | 60 | µA | ||
OSCILLATOR (RT) | ||||||||
VRT | Oscillator reference voltage | 1.2 | V | |||||
POWER GOOD / DELAY | ||||||||
PGth1 | Power-good threshold | FBx falling | –5% | –7% | –9% | |||
PGhys | Hysteresis | 2% | ||||||
PGdrop | Voltage drop | IPGA = 5 mA | 450 | mV | ||||
IPGA = 1 mA | 100 | |||||||
PGleak | Power-good leakage | VSx2 = VPGx = 13 V | 1 | µA | ||||
tdeglitch | Power-good deglitch time | 2 | 16 | µs | ||||
tdelay | Reset delay | External capacitor = 1 nF VBuckX < PGth1 |
1 | ms | ||||
tdelay_fix | Fixed reset delay | No external capacitor, pin open | 20 | 50 | µs | |||
IOH | Activate current source (current to charge external capacitor) | 30 | 40 | 50 | µA | |||
IIL | Activate current sink (current to discharge external capacitor) | 30 | 40 | 50 | µA | |||
OVERTEMPERATURE PROTECTION | ||||||||
Tshutdown | Junction-temperature shutdown threshold | 150 | 165 | °C | ||||
Thys | Junction-temperature hysteresis | 15 | °C |
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
SWITCHING PARAMETER – BUCK DC-DC CONTROLLERS | |||||||
fSW_Buck | Buck switching frequency | RT | GND | 360 | 400 | 440 | kHz |
60-kΩ external resistor | |||||||
fSW_adj | Buck adjustable range with external resistor | RT pin: external resistor | 150 | 600 | kHz | ||
fSYNC | Buck synchronization range | External clock input | 150 | 600 | kHz |
VIN = 12 V | VOUT = 5 V | fSW = 400 kHz |
L = 4.7 µH | RSENSE = 10 mΩ |
VIN = 12 V | VOUT = 5 V | fSW = 400 kHz |
L = 4.7 µH | RSENSE = 10 mΩ |
VIN = 12 V | VOUT = 5 V | fSW = 400 kHz |
L = 4.7 µH | RSENSE = 10 mΩ |
VIN = 10 V | fSW = 200 kHz | |
L = 1 µH | RSENSE = 7.5 mΩ |
VIN = 10 V | BuckA 5 V at 1.5 A |
BuckB = 3.3 V at 3.5 A |
fSW = 200 kHz | L = µH, RSENSE = 7.5 mΩ |
CIN = 440 µF, COUT = 660 µF |
VIN = 12 V | VOUT = 5 V | fSW = 400 kHz |
L = 4.7 µH | RSENSE = 10 mΩ |
VIN = 12 V | VOUT = 5 V | fSW = 400 kHz |
L = 4.7 µH | RSENSE = 10 mΩ |
VBAT = 5 V, VIN = 10 V |
fSW = 200 kHz | L = 680 nH |
RSENSE = 10 mΩ | CIN = 440 µF | COUT = 660 µF |
VIN = 10 V | BuckA = 5 V at 1.5 A |
BuckB = 3.3 V at 3.5 A |
fSW = 200 kHz | L = 1 µH, RSENSE = 7.5 mΩ |
CIN = 440 µF, COUT = 660 µF |