SLVSC31D December 2013 – August 2015 TPS7A4501-SP
PRODUCTION DATA.
The device is designed to operate with an input voltage supply up to 20 V. The minimum input voltage should provide adequate headroom greater than the dropout voltage for the device to have a regulated output. If the input supply is noisy, additional input capacitors with low ESR can help improve the output noise performance.