Automotive LED Lighting Applications, Such As:
The TPS92630-Q1 device is a three-channel linear LED driver with analog and PWM dimming control. Its full-diagnostic and built-in protection capabilities make it a suitable choice for variable-intensity LED lighting applications up to the medium-power range.
PART NUMBER | PACKAGE (PIN) | BODY SIZE (NOM) |
---|---|---|
TPS92630-Q1 | HTSSOP (16) | 4.40 mm × 5.00 mm |