8.1 Absolute Maximum Ratings(1)
|
|
MIN |
MAX |
UNIT |
VIN, IOUTx, PWMx, EN, VSNSx |
Unregulated input(2)(3)(4)
|
–0.3 |
45 |
V |
FAULT, FAULT_S
|
See (2)
|
–0.3 |
22 |
V |
Others |
See (2)
|
–0.3 |
7 |
V |
Virtual junction temperature, TJ
|
–40 |
150 |
°C |
Operating ambient temperature, TA
|
–40 |
125 |
°C |
Storage temperature, Tstg
|
–65 |
150 |
°C |
(1) Stresses beyond those listed under Absolute Maximum Ratings may cause permanent damage to the device. These are stress ratings only, and functional operation of the device at these or any other conditions beyond those indicated under Recommended Operating Conditions is not implied. Exposure to absolute-maximum-rated conditions for extended periods may affect device reliability.
(2) All voltage values are with respect to GND.
(3) Absolute maximum voltage 45 V for 200 ms
(4) VIOUTx must be less than VVIN + 0.3 V