SLVSC76E February 2014 – May 2018 TPS92630-Q1
PRODUCTION DATA.
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
SUPPLY VOLTAGE AND CURRENT (VIN) | ||||||
VI | Input voltage | 5 | 40 | V | ||
I(quiescent) | Quiescent current | All PWMx = high, I(IOUTx) = 100 mA,
Not including Iref |
0.5 | 0.6 | 0.85 | mA |
IO(sd) | Shutdown current | V(EN) = 0 V | 10 | µA | ||
I(fault) | Shutdown current in fault mode (device to GND) | PWM = EN = high, FAULT = low, V(VIN) = 5 V–40 V, I = 100 mA | 0.5 | 0.6 | 0.85 | mA |
Shutdown current in fault mode (from V(VIN)) | PWM = EN = high, FAULT = low, V(VIN) = 5 V–40 V, I = 100 mA | 2 | ||||
PWMx AND EN | ||||||
VIL(EN) | Logic input, low level | IOUTx disabled | 0 | 0.7 | V | |
VIH(EN) | Logic input, high level | IOUTx enabled | 2 | V | ||
I(EN-pd) | EN internal pulldown | V(EN) = 0 V to 40 V | 0.35 | 5 | µA | |
VIL(PWMx) | Logic input, low level | IOUTx disabled | 1.135 | 1.195 | 1.255 | V |
VIH(PWMx) | Logic input, high level | IOUTx enabled | 1.161 | 1.222 | 1.283 | V |
Vhys(PWM) | Hysteresis | 44 | mV | |||
I(PWM-pd) | PWMx internal pulldown current | V(PWMx) = 40 V | 100 | 180 | 250 | nA |
CURRENT REGULATION (IOUTx) | ||||||
I(IOUTx) | Regulated output current range | Each channel | 10 | 150 | mA | |
Three channels in parallel mode | 30 | 450 | ||||
ΔIO(channel) | Channel accuracy | 10 mA < I(IOUTx)< 30 mA, V(VIN) = 5 V–40 V
![]() |
–3% | 3% | ||
30 mA ≤ I(IOUTx)< 150 mA, Vin = 5 V–40 V
![]() |
–1.5% | 1.5% | ||||
ΔIO(device) | Device accuracy | 10 mA < I(IOUTx)< 30 mA, V(VIN) = 5 V to 20 V(2)
![]() |
–4% | 4% | ||
30 mA ≤ IOUT< 150 mA, V(VIN) = 5 V to 20 V(2)
![]() |
–2.5% | 2.5% | ||||
Vref | Reference voltage | 1.198 | 1.222 | 1.246 | V | |
K(I) | Ratio of I(IOUTx) to reference current | 100 | ||||
V(DROP) | Dropout voltage | At 150 mA load per channel | 0.6 | 0.9 | V | |
At 60 mA load per channel | 0.24 | 0.4 | ||||
SR | Current rise and fall slew rates | Current rising from 10% to 90% or falling from 90% to 10% at I(IOUTx) = 60 mA.(4) | 4 | 8 | 15 | mA/µs |
Current rising from 10% to 90% or falling from 90% to 10% at I(IOUTx) = 150 mA.(4) | 7 | 14 | 25 | mA/µs | ||
FAULT (FAULT) | ||||||
VIL | Logic input low threshold | 0.7 | V | |||
VIH | Logic input high threshold | 2 | V | |||
VOL | Logic output low level | Tested with 500-µA external pullup | 0.7 | V | ||
VOH | Logic output high level | Tested with 1-µA external pulldown | 2 | V | ||
I(pulldown) | Strong pulldown current | 500 | 750 | 1000 | µA | |
I(pullup) | Weak pullup current | 4 | 8 | 16 | µA | |
COMPARATOR (VSNSx) | ||||||
V(VSNSx) | Internal comparator reference (for short circuit detection) | V(VIN)> V(th) | 1.198 | 1.222 | 1.246 | V |
Ilkg | Leakage current | V(VSNSx) = 3 V | 500 | nA | ||
V(th) | Voltage at which the chip enables the single-short alarm function | Single-short detection enabled | 8 | 9 | V | |
V(th) hysteresis | 145 | mV | ||||
PROTECTION | ||||||
V(OLV) | Open-load detection voltage | V(OLV) = V(VIN) – V(IOUTx) | 50 | 100 | 150 | mV |
V(OL-hys) | Open-load detection hysteresis | 100 | 200 | 300 | mV | |
V(SV) | Short-detection voltage | 0.846 | 0.89 | 0.935 | V | |
Short-detection hysteresis | 318 | 335 | 352 | mV | ||
Short-detection deglitch | 1 | 2 | 3 | ms | ||
During PWM, count the number of continuous cycles when V(IOUTx)< V(SV) | 7 | 8 | Cycles | |||
R(REF_open) | REF pin resistor open detection | FAULT goes low | 15 | 23 | 57 | kΩ |
R(REF_short) | REF pin resistor short detection | FAULT goes low | 350 | 470 | 800 | Ω |
THERMAL MONITOR | ||||||
T(shutdown) | Thermal shutdown | 155 | 170 | 170 | °C | |
T(hys) | Thermal shutdown hysteresis | 15 | °C | |||
T(th) | Thermal foldback activation temperature | 90% of I(IOUTx) normal (TEMP pin floating) | 95 | 110 | 125 | °C |
I(TFCmin) | Minimum foldback current | 40% | 50% | 60% | ||
V(T-disable) | Thermal-foldback-function disable voltage | 0 | 0.2 | V |