SLVSCB2D October 2013 – April 2018 TPS7B67-Q1
PRODUCTION DATA.
The power-on-reset is an output with an external pullup resistor to the regulated supply. The reset output remains low until the regulated VO exceeds approximately 91.6% of the set value and the power-on-reset delay has expired. The regulated output falling below the 89.6% level asserts this output low after a short de-glitch time of approximately 180 µs (typical).