Loading [MathJax]/jax/output/SVG/fonts/TeX/fontdata.js
Data Sheet
UCC27532-Q1 2.5A and 5A, 35VMAX VDD Fet and IGBT Single-Gate Driver
1 Features
- Qualified for automotive applications
- AEC-Q100 qualified with the following results:
- Device temperature grade
1
- Low-cost gate driver (offering optimal solution
for driving FET and IGBTs)
- Superior replacement to discrete transistor pair
drive (providing easy interface with controller)
- CMOS compatible input-logic threshold (becomes
fixed at VDD above 18V)
- Split outputs allow separate turnon and turnoff
tuning
- Enable with Fixed TTL compatible threshold
- High 2.5A source and 5A sink peak-drive currents
at 18V VDD
- Wide VDD range from 10V up to 35V
- Input pins capable of withstanding up to –5V DC
below ground
- Output held low when inputs are floating or
during VDD UVLO
- Fast propagation delays (17ns typical)
- Fast rise and fall times
(15ns and 7ns typical with 1800pF load) - Undervoltage lockout (UVLO)
- Used as a high-side or low-side driver (if
designed with proper bias and signal isolation)
- Low-cost space-saving 6-pin DBV (SOT-23)
package
- Operating temperature range of –40°C to
140°C