SLVSCF6F April   2014  – May 2019 TPD1S514

PRODUCTION DATA.  

  1. Features
  2. Applications
  3. Description
    1.     Device Images
      1.      TPD1S514 Family Circuit Protection Scheme
      2.      TPD1S514 Family Block Diagram
  4. Revision History
  5. Device Comparison Table
  6. Pin Configuration and Functions
    1.     Pin Functions
  7. Specifications
    1. 7.1  Absolute Maximum Ratings
    2. 7.2  ESD Ratings
    3. 7.3  Recommended Operating Conditions
    4. 7.4  Thermal Information
    5. 7.5  Supply Current Consumption
    6. 7.6  Electrical Characteristics EN Pin
    7. 7.7  Thermal Shutdown Feature
    8. 7.8  Electrical Characteristics nFET Switch
    9. 7.9  Electrical Characteristics OVP Circuit
    10. 7.10 Electrical Characteristics VBUS_POWER Circuit
    11. 7.11 Timing Requirements
    12. 7.12 TPD1S514-1 Typical Characteristics
  8. Detailed Description
    1. 8.1 Overview
    2. 8.2 Functional Block Diagram
    3. 8.3 Feature Description
      1. 8.3.1  Over Voltage Protection on VBUS_CON up to 30 V DC
      2. 8.3.2  Precision OVP (< ±1% Tolerance)
      3. 8.3.3  Low RON nFET Switch Supports Host and Charging Mode
      4. 8.3.4  VBUS_POWER, TPD1S514-1, TPD1S514-2, TPD1S514-3
      5. 8.3.5  VBUS_POWER, TPD1S514
      6. 8.3.6  Powering the System When Battery is Discharged
      7. 8.3.7  ±15 kV IEC 61000-4-2 Level 4 ESD Protection
      8. 8.3.8  100 V IEC 61000-4-5 µs Surge Protection
      9. 8.3.9  Startup and OVP Recovery Delay
      10. 8.3.10 Thermal Shutdown
    4. 8.4 Device Functional Modes
      1. 8.4.1 Operation With VBUS_CON < 3.5 V (Minimum VBUS_CON)
      2. 8.4.2 Operation With VBUS_CON > VOVP
      3. 8.4.3 OTG Mode
  9. Application and Implementation
    1. 9.1 Application Information
    2. 9.2 Typical Applications
      1. 9.2.1 TPD1S514-1 USB 2.0/3.0 Case 1: Always Enabled
        1. 9.2.1.1 Design Requirements
        2. 9.2.1.2 Detailed Design Procedure
          1. 9.2.1.2.1 VBUS Voltage Range
          2. 9.2.1.2.2 Discharged Battery
        3. 9.2.1.3 Application Curves
      2. 9.2.2 TPD1S514-1 USB 2.0/3.0 Case 2: PMIC Controlled EN
        1. 9.2.2.1 Design Requirements
        2. 9.2.2.2 Detailed Design Procedure
          1. 9.2.2.2.1 VBUS Voltage Range
          2. 9.2.2.2.2 PMIC Power Requirement
          3. 9.2.2.2.3 Discharged Battery
        3. 9.2.2.3 Application Curve
  10. 10Power Supply Recommendations
  11. 11Layout
    1. 11.1 Layout Guidelines
    2. 11.2 Layout Example
  12. 12Device and Documentation Support
    1. 12.1 Community Resources
    2. 12.2 Trademarks
    3. 12.3 Electrostatic Discharge Caution
    4. 12.4 Glossary
  13. 13Mechanical, Packaging, and Orderable Information
    1. 13.1 Package Option Addendum
      1. 13.1.1 Packaging Information
      2. 13.1.2 Tape and Reel Information

Over Voltage Protection on VBUS_CON up to 30 V DC

When the VBUS_CON voltage rises above VOVP, the internal nFET switch is turned OFF, removing power from the system side. VBUS_CON can tolerate up to 30-V DC. The response to over voltage is very rapid, with the nFET switch turning off in less than 100 ns. When the VBUS_CON voltage returns back to below VOVP – VHYS_OVP, the nFET switch is turned ON again after an internal delay of tOVP_RECOV (tDELAY). This time delay ensures that the VBUS_CON supply has stabilized before turning the switch back on. After tOVP_RECOV, the TPD1S514 Family device turns on the nFET through a soft start. Once the OVP condition is cleared the nFET is turned completely ON.