SLVSCF6F April 2014 – May 2019 TPD1S514
PRODUCTION DATA.
PIN | I/O | DESCRIPTION | |
---|---|---|---|
NAME | NO. | ||
EN | A1 | I | Enable Active-Low Input. Drive EN low to enable the switch. Drive EN high to disable the switch. |
VBUS_POWER | B1 | O | 5-V Power source controlled by VBUS_CON. |
VBUS_SYS | A2, A3, B2 | I/O | Connect to internal VBUS plane. |
VBUS_CON | B3, C2, C3 | I/O | Connect to USB connector VBUS pin; IEC 61000-4-2 ESD protection and IEC 61000-4-5 Surge protection. |
GND | A4, B4, C1, C4 | G | Connect to PCB ground plane. |