The TPS1H100-Q1 device is a fully protected high-side power switch, with integrated NMOS power FET and charge pump, targeted for the intelligent control of the variable kinds of resistive, inductive, and capacitive loads. Accurate current sense and programmable current limit features differentiate it from the market.
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
TPS1H100-Q1 | HTSSOP (14) | 4.40 mm × 5.00 mm |
Changes from C Revision (June 2018) to D Revision
Changes from B Revision (June 2015) to C Revision
Changes from A Revision (January 2015) to B Revision
Changes from * Revision (October 2014) to A Revision