Loading [MathJax]/jax/output/SVG/fonts/TeX/fontdata.js
DATA SHEET
TPS1H100-Q1 40-V, 100-mΩ Single-Channel Smart High-Side Power Switch
1 Features
- Qualified for automotive applications
- AEC-Q100 Qualified with the following results:
- Device temperature grade 1: –40°C to 125°C ambient operating temperature range
- Device HBM ESD classification level H3A
- Device CDM ESD classification level C4B
- Functional safety capable
- Documentation available to aid functional safety system design
- Single-channel smart high-side power switch with full diagnostics
- Version A: open-drain status output
- Version B: current sense analog output
- Wide operating voltage 3.5 to 40 V
- Very-low standby current, <0.5 µA
- Operating junction temperature, –40 to 150°C
- Input control, 3.3-V and 5-V logic compatible
- High-accuracy current sense, ±30 mA at 1 A,
±4 mA at 5 mA
- Programmable current limit with external resistor, ±20% at 0.5 A
- Diagnostic enable function for multiplexing of mcu analog or digital interface
- Tested according to AECQ100-12 Grade A,
1 million times Short to GND test
- Electrical transient disturbance immunity certification of ISO7637-2 and ISO16750-2
- Protection
- Overload and short-circuit protection
- Inductive load negative voltage clamp
- Undervoltage lockout (UVLO) protection
- Thermal shutdown/swing with self recovery
- Loss of GND, loss of supply protection
- Reverse battery protection with external circuitry
- Diagnostic
- On- and Off-state output open- and short-to-battery detection
- Overload and short to ground detection and current limit
- Thermal shutdown/swing detection
- 14-Pin Thermally-enhanced PWP package