SLVSCM2D October 2014 – December 2019 TPS1H100-Q1
PRODUCTION DATA.
Due to the severe electrical conditions in the automotive environment, immunity capacity against electrical transient disturbances is required, especially for a high-side power switch, which is connected directly to the battery. Detailed test requirements are in accordance with the ISO 7637-2:2011 and ISO 16750-2:2010 standards. The TPS1H100-Q1 device is tested and certificated by a third-party organization.
Test Item | Test Pulse Severity Level and vs Accordingly | Pulse Duration (td) | Minimum Number of Pulses or Test Time | Burst-Cycle Pulse-Repetition Time | Input Resistance (Ω) | Function Performance Status Classification | ||
---|---|---|---|---|---|---|---|---|
Level | Vs/V | MIN | MAX | |||||
1 | III | –112 | 2 ms | 500 pulses | 0.5 s | e s | 10 | Status II |
2a | III | 55 | 50 µs | 500 pulses | 0.2 s | 5 s | 2 | Status II |
2b | IV | 10 | 0.2 to 2 s | 10 pulses | 0.5 s | 5 s | 0 to 0.05 | Status II |
3a | IV | –220 | 0.1 µs | 1h | 90 ms | 100 ms | 50 | Status II |
3b | IV | 150 | 0.1 µs | 1h | 90 ms | 100 ms | 50 | Status II |
Test Item | Test Pulse Severity Level and vs Accordingly | Pulse Duration (td) | Minimum Number of Pulses or Test Time | Burst Cycle/Pulse Repetition Time | Input Resistance (Ω) | Function Performance Status Classification | ||
---|---|---|---|---|---|---|---|---|
Level | Vs/V | MIN (s) | MAX (s) | |||||
Test B | 45 | 40 to 400 ms | 5 pulses | 60 | e | 0.5 to 4 | Status II |