SLVSCN0C june 2014 – may 2023 TPS65263
PRODUCTION DATA
PART NUMBER | DESCRIPTION | COMMENTS |
---|---|---|
TPS65261/-1 | 4.5 to 18 V, triple bucks with input voltage power failure indicator | Triple bucks 3-A/2-A/2-A output current, features an open drain RESET signal to monitor input power failure, automatic power sequencing |
TPS65262/-1 | 4.5 to 18 V, triple bucks with dual adjustable LDOs | Triple bucks 3-A/1-A/1-A output current, automatic power sequencing. dual LDOs: TPS65262, 200 mA/100 mA; TPS65262-1, 350 mA/150 mA |
TPS65287 | 4.5 to 18 V, triple bucks with power switch and push button control | Triple bucks 3-A/2-A/2-A output current, up to 2.1-A USB power with over current setting by external resistor, push button control for intelligent system power-on/power-off operation |
TPS65288 | 4.5 to 18 V, triple bucks with dual power switches | Triple bucks 3-A/2-A/2-A output current, 2 USB power switches current limiting at typical 1.2 A (0.8, 1.0, 1.4, 1.6, 1.8, 2.0, 2.2 A available with manufacture trim options) |