1. Rise and fall times of the control signal is 100 ns.
2. Turnoff times and fall times are dependent on the time constant at the load. For TPS22918-Q1, the internal pull-down resistance RPD is enabled when the switch is disabled. The time constant is (RQOD || RL) × CL where RQOD equals RPD + REXT.