SLVSD02E March 2015 – August 2021 TPS65982
PRODUCTION DATA
The same passive components used in the Fully-Featured USB Type-C and PD Charger Application are also applicable in this design to support all of the features of the TPS65982. Additional design information is provided below to explain the connections between the TPS65982 and the system controller and the TPS65982 and the HD3SS460 SuperSpeed multiplexer.