SLVSD02E March 2015 – August 2021 TPS65982
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
COMMON | ||||||
PD_BITRATE | PD data bit rate | 270 | 300 | 330 | Kbps | |
UI(1) | Unit interval (1/PD_BITRATE) | 3.03 | 3.33 | 3.7 | μs | |
CCBLPLUG(2) | Capacitance for a cable plug (each plug on a cable may have up to this value) | 25 | pF | |||
ZCABLE | Cable characteristic impedance | 32 | 65 | Ω | ||
CRECEIVER(3) | Receiver capacitance. Capacitance looking into C_CCn pin when in receiver mode | 70 | 120 | pF | ||
TRANSMITTER | ||||||
ZDRIVER | TX output impedance. Source output impedance at the Nyquist frequency of USB2.0 low speed (750kHz) while the source is driving the C_CCn line | 33 | 75 | Ω | ||
TRISE | Rise Time. 10% to 90% amplitude points, minimum is under an unloaded condition. Maximum set by TX mask | 300 | ns | |||
TFALL | Fall Time. 90% to 10% amplitude points, minimum is under an unloaded condition. Maximum set by TX mask | 300 | ns | |||
RECEIVER | ||||||
VRXTR | Rx Receive Rising Input threshold | 605 | 630 | 655 | mV | |
VRXTF | Rx Receive Falling Input threshold | 450 | 470 | 490 | mV | |
NCOUNT(4) | Number of transitions for signal detection (number to count to detect non-idle bus) | 3 | ||||
TTRANWIN(4) | Time window for detecting non-idle bus | 12 | 20 | μs | ||
ZBMCRX | Receiver input impedance | Does not include pullup or pulldown resistance from cable detect. Transmitter is Hi-Z. | 10 | MΩ | ||
TRXFILTER(5) | Rx bandwidth limiting filter. Time constant of a single pole filter to limit broadband noise ingression | 100 | ns |