SLVSD05G March 2016 – August 2024 TPS56C215
PRODUCTION DATA
PARAMETER | CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
ON-TIME TIMER CONTROL | ||||||
tON | SW On Time(1) | VIN = 12 V, VOUT=3.3 V, FSW = 800 kHz | 310 | 340 | 380 | ns |
tON min | SW Minimum on time | VIN = 17 V, VOUT=0.6 V, FSW= 1200 kHz | 54 | ns | ||
tOFF | SW Minimum off time | 25°C, VFB=0.5 V | 310 | ns | ||
SOFT START | ||||||
tSS | Soft-start time | Internal soft-start time | 1.045 | ms | ||
OUTPUT UNDERVOLTAGE AND OVERVOLTAGE PROTECTION | ||||||
tUVPDEL | Output hiccup delay relative to SS time | UVP detect | 1 | cycle | ||
tUVPEN | Output hiccup enable delay relative to SS time | UVP detect | 7 | cycle |