Figure 7-2 through Figure 7-18 apply to the circuit of Figure 7-1. VIN = 12 V. Ta = 25°C unless otherwise specified.
Figure 7-2 Efficiency Figure 7-4 Load
Regulation, VIN = 5 V Figure 7-3 Light
Load Efficiency Figure 7-5 Load
Regulation, VIN = 12 V
Figure 7-6 Line
Regulation, IOUT = 6 A Figure 7-8 Input
Voltage Ripple, IOUT = 10 mA Figure 7-10 Input
Voltage Ripple, IOUT = 12 A Figure 7-12 Output Voltage Ripple, IOUT = 800 mA Figure 7-14 Start
Up Relative to VIN Rising Figure 7-16 Shut
Down Relative to VIN Falling Figure 7-18 Transient Response Figure 7-7 Loop
Response, IOUT = 6 A Figure 7-9 Input
Voltage Ripple, IOUT = 800 mA Figure 7-11 Output Voltage Ripple, IOUT = 10 mA Figure 7-13 Output Voltage Ripple, IOUT = 12 A Figure 7-15 Start
Up Relative to EN Rising Figure 7-17 Shut
Down Relative to EN Falling