SLVSD97A June 2017 – April 2020 ADC12DJ3200
PRODUCTION DATA.
MIN | MAX | UNIT | ||
---|---|---|---|---|
Supply Voltage Range | VA19(2) | -0.3 | 2.35 | V |
VA11(2) | -0.3 | 1.32 | V | |
VD11(3) | -0.3 | 1.32 | V | |
Voltage between VD11 and VA11 | -1.32 | 1.32 | V | |
Voltage between AGND and DGND | -0.1 | 0.1 | V | |
Terminal Voltage Range | DA0...7+, DA0...7-, DB0...7+, DB0...7-, TMSTP+, TMSTP–(3) | -0.5 | min(1.32, VD11+0.5) | V |
CLK+, CLK–, SYSREF+, SYSREF–(2) | -0.5 | min(1.32, VA11+0.5) | V | |
BG, TDIODE+, TDIODE–(2) | -0.5 | min(2.35, VA19+0.5) | V | |
INA+, INA–, INB+, INB–(2) | -1 | 1 | V | |
CALSTAT, CALTRIG, NCOA0, NCOA1, NCOB0, NCOB1, ORA0, ORA1, ORB0, ORB1, PD, SCLK, SCS, SDI, SDO, SYNCSE(2) | -0.5 | VA19+0.5 | V | |
Peak input current (any input except INA+, INA–, INB+, INB–) | -25 | 25 | mA | |
Peak input current (INA+, INA–, INB+, INB–) | -50 | 50 | mA | |
Peak RF input power (INA+, INA–, INB+, INB–) | Single-ended with ZS-SE = 50 Ω or differential with ZS-DIFF = 100 Ω | 16.4 | dBm | |
Peak total input current (sum of absolute value of all currents forced in or out, not including power supply current) | 100 | mA | ||
Operating junction temperature, Tj | 150 | °C | ||
Storage temperature, Tstg | -65 | 150 | °C |