SLVSD97A June 2017 – April 2020 ADC12DJ3200
PRODUCTION DATA.
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
TADJ_CB | |||||||
R/W |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7-0 | TADJ_CB | R/W | Undefined | This register (and other subsequent TADJ* registers) are used to adjust the sampling instant of each ADC core. Different TADJ registers apply to different ADCs under different modes or phases of background calibration. After reset, the factory-trimmed value can be read and adjusted as required. |