4 Revision History
Changes from Revision A (August 2018) to Revision B (August 2021)
- Updated the numbering format for tables, figures and cross-references throughout the document Go
- Updated the Features listGo
- Updated the document titleGo
- Globally changed instances of legacy terminology to controller and
peripheral where SPI is mentionedGo
- Updated the Applications sectionGo
- Updated the Description sectionGo
Changes from Revision * (July 2018) to Revision A (August 2018)
- First public release of the full data sheet Go
- Changed PPHV Continuous Current Rating from 3 A to 5 A in the Front Page Bullets, Electrical Characteristics table and Detailed Description sectionGo
- Changed Minimum Allowed Voltage on Cx_CCn and Cx_USB Pins from –0.3 V to –0.5 V in the Absolute Maximum Ratings table Go
- Corrected PPHVx Rdson curve in the Typical Characteristics sectionGo