SLVSDB5B July 2018 – August 2021 TPS65988
PRODUCTION DATA
The table below summarizes the Power Design parameters for a Dual Port Thunderbolt Notebook.
POWER DESIGN PARAMETERS | VALUE | CURRENT PATH |
---|---|---|
PPHV1/2 Input Voltage, Current | 5 V, 6 A (3 A per Port) | VBUS Source |
PP_CABLE1/2 Input Voltage, Current | 5 V, 1 A (500 mA per port) | VCONN Source |
PEXT1/2 Voltage, Current | 5 V–20 V, 3 A (5-A Max) | VBUS Sink |
VIN_3V3 Voltage, Current | 3.3 V, 50 mA | Internal TPS65988 Circuitry |