SLVSDC2C February 2016 – August 2021 TPS65981
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
RES_ADC | ADC current | 10 | bits | |||
F_ADC | ADC clock frequency | 1.477 | 1.5 | 1.523 | MHz | |
T_ENA | ADC enable time | 42.14 | 43 | 43.86 | μs | |
T_SAMPLEA | ADC input sample time | 10.5 | 10.67 | 10.9 | μs | |
T_CONVERTA | ADC conversion time | 7.88 | 8 | 8.12 | μs | |
T_INTA | ADC interrupt time | 1.31 | 1.33 | 1.45 | μs | |
LSB | Least significant bit | 1.152 | 1.17 | 1.188 | mV | |
DNL | Differential non-linearity | –0.65 | 0.65 | LSB | ||
INL | Integral non-linearity | –1.2 | 1.2 | LSB | ||
GAIN_ERR | Gain error (divider) | –1.5% | 1.5% | |||
Gain error (no divider) | –1 | 1 | ||||
VOS_ERR | Buffer offset error | –10 | 10 | mV | ||
THERM_ACC | Thermal sense accuracy | –8 | 8 | °C | ||
THERM_GAIN | Thermal slope | 3.095 | mV/°C | |||
THERM_V0 | Zero degree voltage | 0.823 | V |