SLVSDC2C February 2016 – August 2021 TPS65981
PRODUCTION DATA
The USB Type-C receptacle pin configuration is show in Figure 9-34. Not all signals shown are required for all platforms or devices. The basic functionality of the pins deliver USB 2.0 (D+ and D–) and USB 3.1 (TX and RX pairs) data buses, USB power (VBUS) and ground (GND). Configuration Channel signals (CC1 and CC2), and two Reserved for Future Use (SBU) signal pins. The data bus pins (Top and Bottom D+/D– and the SBU pins) are available to be used in non-USB applications as an Alternate Mode (for example, DisplayPort).
A1 | A2 | A3 | A4 | A5 | A6 | A7 | A8 | A9 | A11 | A11 | A12 |
GND | TX1+ | TX1– | VBUS | CC1 | D+ | D– | SBU1 | VBUS | RX2– | RX2+ | GND |
GND | RX1+ | RX1– | VBUS | SBU2 | D– | D+ | CC2 | VBUS | TX2– | TX2+ | GND |
B12 | B11 | B10 | B9 | B8 | B7 | B6 | B5 | B4 | B3 | B2 | B1 |
The TPS65981 USB Type-C interface multiplexers are shown in Table 9-2. The outputs are determined based on detected cable orientation as well as the identified interface that is connected to the port. There are two USB output ports that may or may not be passing USB data. When an Alternate Mode is connected, these same ports may also pass that data (for example, DisplayPort). Note, the TPS65981 pin to receptacle mapping is shown in Table 9-2. The high-speed RX and TX pairs are not mapped through the TPS65981 as this would place extra resistance and stubs on the high-speed lines and degrade signal performance.
DEVICE PIN | Type-C RECEPTACLE PIN |
---|---|
VBUS | VBUS (A4, A9, B4, B9) |
C_CC1 | CC1 (A5) |
C_CC2 | CC2 (B5) |
C_USB_TP | D+ (A6) |
C_USB_TN | D– (A7) |
C_USB_BP | D+ (B6) |
C_USB_BN | D– (B7) |
C_SBU1 | SBU1 (A8) |
C_SBU2 | SBU2 (B8) |
Table 9-3 shows the typical signal types through the switch path. All switches are analog pass switches. These switch paths are not limited to the specified signal type. For the signals that interface with the digital core, the maximum data rate is dictated by the clock rate at which the core is running.
INPUT PATH | SIGNAL TYPE | SIGNAL FUNCTION |
---|---|---|
SWD_DATA/CLK | Single Ended | Data, Clock |
DEBUG1 | Single Ended | Debug |
AUX_P/N | Differential | DisplayPort AUX channel |
USB_EP_P/N | Differential | USB 2.0 Low Speed Endpoint |
USB_RP_P/N | Differential | USB 2.0 High Speed Data Root Port |