SLVSDC2C February 2016 – August 2021 TPS65981
PRODUCTION DATA
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
VI | Input voltage(1) | VIN_3V3 | 2.85 | 3.45 | V |
PP_5V0 | 4.75 | 5.5 | |||
PP_CABLE | 2.95 | 5.5 | |||
PP_HV | 4.5 | 22 | |||
VDDIO | 1.7 | 3.45 | |||
VIO | I/O voltage(1) | VBUS | 4 | 22 | V |
C_USB_PT, C_USB_NT, C_USB_PB, C_USB_NB, C_SBU1, C_SBU2 | –2 | 5.5 | |||
C_CC1, C_CC2 | 0 | 5.5 | |||
TA | Ambient operating temperature | –40 | 105 | °C | |
TB | Operating board temperature | –40 | 120 | °C | |
TJ | Operating junction temperature | –40 | 125 | °C |