SLVSDC7H April 2017 – December 2024 DRV5032
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
PUSH-PULL OUTPUT DRIVER | ||||||
VOH | High-level output voltage | IOUT = –1mA | VCC – 0.35 | VCC – 0.1 | V | |
VOL | Low-level output voltage | IOUT = 1mA | 0.1 | 0.3 | V | |
OPEN-DRAIN OUTPUT | ||||||
IOZ | High impedance output leakage current | VCC = 5.5V, OUT = 5.5V | 5 | 100 | nA | |
VOL | Low-level output voltage | IOUT = 1mA | 0.1 | 0.3 | V | |
DG VERSION | ||||||
fS | Frequency of magnetic sampling | 40 | 80 | 120 | Hz | |
tS | Period of magnetic sampling | 8 | 12.5 | 25 | ms | |
ICC(AVG) | Average current consumption | VCC = 1.8V | 5.2 | µA | ||
VCC = 3V | 5.7 | 7.9 | ||||
VCC = 5V | 6 | |||||
DU, FA, FC, FD, AJ, ZE VERSIONS | ||||||
fS | Frequency of magnetic sampling | 13.3 | 20 | 37 | Hz | |
tS | Period of magnetic sampling | 27 | 50 | 75 | ms | |
ICC(AVG) | Average current consumption | VCC = 1.8V | 1.3 | µA | ||
VCC = 3V | 1.6 | 3.5 | ||||
VCC = 5V | 2.3 | |||||
FB VERSION | ||||||
fS | Frequency of magnetic sampling | 3.5 | 5 | 8.5 | Hz | |
tS | Period of magnetic sampling | 117 | 200 | 286 | ms | |
ICC(AVG) | Average current consumption | VCC = 1.8V | 0.54 | µA | ||
VCC = 3V | 0.69 | 1.8 | ||||
VCC = 5V | 1.06 | |||||
ALL VERSIONS | ||||||
ICC(PK) | Peak current consumption | 2 | 2.7 | mA | ||
tON | Power-on time (see Figure 8-7) | 55 | 100 | µs | ||
tACTIVE | Active time period (see Figure 8-7) | 40 | µs |