SLVSDD1G December 2017 – June 2024 TPS62800 , TPS62801 , TPS62802 , TPS62806 , TPS62807 , TPS62808
PRODUCTION DATA
The pinout of TPS6280x has been optimized to enable a single top layer PCB routing of the IC and the critical passive components such as CIN, COUT, and L. Furthermore, this pinout allows the user to connect tiny components such as 0201 (0603) size capacitors and a 0402 (1005) size inductor. A solution size smaller than 5 mm2 can be achieved with a fixed output voltage.