CC OVP Switches |
RON |
On resistance of CC OVP FETs, TJ ≤ 85°C |
CCx = 5.5 V |
|
278 |
392 |
mΩ |
On resistance of CC OVP FETs, TJ ≤ 105°C |
CCx = 5.5 V |
|
278 |
415 |
mΩ |
RONFLAT |
On resistance flatness |
Sweep CCx voltage between 0 V and 1.2 V |
|
|
5 |
mΩ |
CON_CC |
Equivalent on capacitance |
Capacitance from C_CCx or CCx to GND when device is powered. VC_CCx/VCCx = 0 V to 1.2 V , f = 400 kHz |
60 |
74 |
120 |
pF |
RD_DB |
Dead battery pull-down resistance (only present when device is unpowered). Effective resistance of RD and FET in series |
V_C_CCx = 2.6 V |
4.1 |
5.1 |
6.1 |
kΩ |
VTH_DB |
Threshold voltage of the pulldown FET in series with RD during dead battery |
I_CC = 80 µA |
0.5 |
0.9 |
1.2 |
V |
VOVPCC |
OVP threshold on CC pins |
Place 5.5 V on C_CCx. Step up C_CCx until the FLT pin is asserted |
5.75 |
6 |
6.2 |
V |
VOVPCC_HYS |
Hysteresis on CC OVP |
Place 6.5 V on C_CCx. Step down the voltage on C_CCx until the FLT pin is deasserted. Measure difference between rising and falling OVP threshold for CC |
|
50 |
|
mV |
BWON |
On bandwidth single ended (–3 dB) |
Measure the –3-dB bandwidth from C_CCx to CCx. Single ended measurement, 50-Ω system. Vcm = 0.1 V to 1.2 V |
|
100 |
|
MHz |
VSTBUS_CC |
Short-to-VBUS tolerance on the CC pins |
Hot-Plug C_CCx with a 1 meter USB Type C Cable, place a 30-Ω load on CCx |
|
|
24 |
V |
VSTBUS_CC_CLAMP |
Short-to-VBUS system-side clamping voltage on the CC pins (CCx) |
Hot-Plug C_CCx with a 1 meter USB Type C Cable. Hot-Plug voltage C_CCx = 24 V. VPWR = 3.3 V. Place a 30-Ω load on CCx |
|
8 |
|
V |
SBU OVP Switches |
RON |
On resistance of SBU OVP FETs |
SBUx = 3.6 V. –40°C ≤ TJ ≤ +85°C |
|
4 |
6.5 |
Ω |
RONFLAT |
On resistance flatness |
Sweep SBUx voltage between 0 V and 3.6 V. –40°C ≤ TJ ≤ +85°C |
|
0.7 |
1.5 |
Ω |
CON_SBU |
Equivalent on capacitance |
Capacitance from SBUx or C_SBUx to GND when device is powered. Measure at VC_SBUx/VSBUx = 0.3 V to 3.6 V |
|
6 |
|
pF |
VOVPSBU |
OVP threshold on SBU pins |
Place 3.6 V on C_SBUx. Step up C_SBUx until the FLT pin is asserted |
4.35 |
4.5 |
4.7 |
V |
VOVPSBU_HYS |
Hysteresis on SBU OVP |
Place 5 V on C_CCx. Step down the voltage on C_CCx until the FLT pin is deasserted. Measure difference between rising and falling OVP threshold for C_SBUx |
|
50 |
|
mV |
BWON |
On bandwidth single ended (–3 dB) |
Measure the –3-dB bandwidth from C_SBUx to SBUx. Single ended measurement, 50-Ω system. Vcm = 0.1 V to 3.6 V |
|
1000 |
|
MHz |
XTALK |
Crosstalk |
Measure crosstalk at f = 1 MHz from SBU1 to C_SBU2 or SBU2 to C_SBU1. Vcm1 = 3.6 V, Vcm2 = 0.3 V. Be sure to terminate open sides to 50 Ω |
|
–80 |
|
dB |
VSTBUS_SBU |
Short-to-VBUS tolerance on the SBU pins |
Hot-Plug C_SBUx with a 1 meter USB Type C Cable. Put a 150-nF capacitor in series with a 40-Ω resistor to GND on SBUx |
|
|
24 |
V |
VSTBUS_SBU_CLAMP |
Short-to-VBUS system-side clamping voltage on the SBU pins (SBUx) |
Hot-Plug C_SBUx with a 1 meter USB Type C Cable. Hot-Plug voltage C_SBUx = 24 V. VPWR = 3.3 V. Put a 100-nF capacitor in series with a 40-Ω resistor to GND on SBUx |
|
8 |
|
V |
Power Supply and Leakage Currents |
VPWR_UVLO |
VPWR under voltage lockout |
Place 1 V on VPWR and raise voltage until SBU or CC FETs turnon |
2.1 |
2.3 |
2.5 |
V |
VPWR_UVLO_HYS |
VPWR UVLO hysteresis |
Place 3 V on VPWR and lower voltage until SBU or CC FETs turnoff; measure difference between rising and falling UVLO to calculate hysteresis |
100 |
150 |
200 |
mV |
IVPWR |
VPWR supply current |
VPWR = 3.3 V (typical), VPWR = 3.6 V (maximum). –40°C ≤ TJ ≤ +85°C. |
|
90 |
120 |
µA |
ICC_LEAK |
Leakage current for CC pins when device is powered |
VPWR = 3.3 V, VC_CCx = 3.6 V, CCx pins are floating, measure leakage into C_CCx pins. Result must be same if CCx side is biased and C_CCx is left floating. |
|
|
5 |
µA |
ISBU_LEAK |
Leakage current for SBU pins when device is powered |
VPWR = 3.3 V, VC_SBUx = 3.6 V, SBUx pins are floating, measure leakge into C_SBUx pins. Result must be same if SBUx side is biased and C_SBUx is left floating. –40°C ≤ TJ ≤ 85°C. |
|
|
3 |
µA |
IC_CC_LEAK_OVP |
Leakage current for CC pins when device is in OVP |
VPWR = 0 V or 3.3 V, VC_CCx = 24 V, CCx pins are set to 0 V, measure leakage into C_CCx pins |
|
|
1200 |
µA |
IC_SBU_LEAK_OVP |
Leakage current for SBU pins when device is in OVP |
VPWR = 0 V or 3.3 V, VC_SBUx = 24 V, SBUx pins are set to 0 V, measure leakage into C_SBUx pins |
|
|
400 |
µA |
ICC_LEAK_OVP |
Leakage current for CC pins when device is in OVP |
VPWR = 0 V or 3.3 V, VC_CCx = 24 V, CCx pins are set to 0 V, measure leakage out of CCx pins |
|
|
30 |
µA |
ISBU_LEAK_OVP |
Leakage current for SBU pins when device is in OVP |
VPWR = 0 V or 3.3 V, VC_SBUx = 24 V, SBUx pins are set to 0 V, measure leakage out of SBUx pins |
–1 |
|
1 |
µA |
IDx_LEAK |
Leakage current for Dx pins |
V_Dx = 3.6 V, measure leakage into Dx pins |
|
|
1 |
µA |
FLT Pin |
VOL |
Low-level output voltage |
IOL = 3 mA. Measure the voltage at the FLT pin |
|
|
0.4 |
V |
Over Temperature Protection |
TSD_RISING |
The rising over-temperature protection shutdown threshold |
|
150 |
175 |
|
°C |
TSD_FALLING |
The falling over-temperature protection shutdown threshold |
|
130 |
140 |
|
°C |
TSD_HYST |
The over-temperature protection shutdown threshold hysteresis |
|
|
35 |
|
°C |
Dx ESD Protection |
VRWM_POS |
Reverse stand-off voltage from Dx to GND |
Dx to GND. IDX ≤ 1 µA |
|
|
5.5 |
V |
VRWM_NEG |
Reverse stand-off voltage from GND to Dx |
GND to Dx |
|
|
0 |
V |
VBR_POS |
Break-down voltage from Dx to GND |
Dx to GND. IBR = 1 mA |
7 |
|
|
V |
VBR_NEG |
Break-down voltage from GND to Dx |
GND to Dx. IBR = 8 mA |
0.6 |
|
|
V |
CIO |
Dx to GND or GND to Dx |
f = 1 MHz, VIO = 2.5 V |
|
1.7 |
|
pF |
ΔCIO |
Differential capacitance between two Dx pins |
f = 1 MHz, VIO = 2.5 V |
|
0.02 |
|
pF |
RDYN |
Dynamic on-resistance Dx IEC clamps |
Dx to GND or GND to Dx |
|
0.4 |
|
Ω |