SLVSDE7D November 2016 – December 2023 TPS22976
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
VIN = VON = VBIAS = 5V, TA = 25°C | ||||||
tON | Turn ON Time | RL = 10Ω, CL = 0.1uF, CT = 1000pF | 2390 | µs | ||
tOFF | Turn OFF Time | RL = 10Ω, CL = 0.1uF, CT = 1000pF | 3 | µs | ||
tR | Rise Time | RL = 10Ω, CL = 0.1uF, CT = 1000pF | 1770 | µs | ||
tF | Fall Time | RL = 10Ω, CL = 0.1uF, CT = 1000pF | 2 | µs | ||
tD | Delay Time | RL = 10Ω, CL = 0.1uF, CT = 1000pF | 620 | µs | ||
VIN = 0.6V, VON = VBIAS = 5V, TA = 25°C | ||||||
tON | Turn ON Time | RL = 10Ω, CL = 0.1uF, CT = 1000pF | 745 | µs | ||
tOFF | Turn OFF Time | RL = 10Ω, CL = 0.1uF, CT = 1000pF | 3 | µs | ||
tR | Rise Time | RL = 10Ω, CL = 0.1uF, CT = 1000pF | 285 | µs | ||
tF | Fall Time | RL = 10Ω, CL = 0.1uF, CT = 1000pF | 2 | µs | ||
tD | Delay Time | RL = 10Ω, CL = 0.1uF, CT = 1000pF | 460 | µs | ||
VIN = 2.5V, VON = 5V, VBIAS = 2.5V, TA = 25°C | ||||||
tON | Turn ON Time | RL = 10Ω, CL = 0.1uF, CT = 1000pF | 3485 | µs | ||
tOFF | Turn OFF Time | RL = 10Ω, CL = 0.1uF, CT = 1000pF | 4 | µs | ||
tR | Rise Time | RL = 10Ω, CL = 0.1uF, CT = 1000pF | 2275 | µs | ||
tF | Fall Time | RL = 10Ω, CL = 0.1uF, CT = 1000pF | 2 | µs | ||
tD | Delay Time | RL = 10Ω, CL = 0.1uF, CT = 1000pF | 1210 | µs | ||
VIN = 0.6V, VON = 5V, VBIAS = 2.5V, TA = 25°C | ||||||
tON | Turn ON Time | RL = 10Ω, CL = 0.1uF, CT = 1000pF | 1730 | µs | ||
tOFF | Turn OFF Time | RL = 10Ω, CL = 0.1uF, CT = 1000pF | 5 | µs | ||
tR | Rise Time | RL = 10Ω, CL = 0.1uF, CT = 1000pF | 700 | µs | ||
tF | Fall Time | RL = 10Ω, CL = 0.1uF, CT = 1000pF | 2 | µs | ||
tD | Delay Time | RL = 10Ω, CL = 0.1uF, CT = 1000pF | 1030 | µs | ||
VIN = 1.05V, VON = VBIAS = 5V, TA = -40°C to 85°C |