SLVSDF5D September 2017 – October 2019 TPS50601A-SP
PRODUCTION DATA.
The device uses a transconductance error amplifier. The error amplifier compares the VSENSE pin voltage to the lower of the SS/TR pin voltage or the internal 0.804-V voltage reference. The transconductance of the error amplifier is 1475 μA/V during normal operation. The frequency compensation network is connected between the COMP pin and ground. The error amplifier DC gain is typically 20,000 V/V.