The TLV62569 device is a synchronous step-down buck DC-DC converter optimized for high efficiency and compact solution size. The device integrates switches capable of delivering an output current up to 2 A.
At medium to heavy loads, the device operates in pulse width modulation (PWM) mode with 1.5-MHz switching frequency. At light load, the device automatically enters Power Save Mode (PSM) to maintain high efficiency over the entire load current range. In shutdown, the current consumption is reduced to less than 2 μA.
The TLV62569 provides an adjustable output voltage via an external resistor divider. An internal soft start circuit limits the inrush current during startup. Other features like over current protection, thermal shutdown protection and power good are built-in. The device is available in a SOT23 and SOT563 package.
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
TLV62569DBV | SOT23 (5) | 2.90 mm × 2.80 mm |
TLV62569PDDC | SOT23 (6) | |
TLV62569DRL | SOT563 (6) | 1.60 mm x 1.60 mm |
TLV62569PDRL | SOT563 (6) |
PART NUMBER | FUNCTION | MARKING SYMBOL |
---|---|---|
TLV62569DBV | - | 16AF |
TLV62569PDDC | Power Good | 7G |
TLV62569DRL | - | 19D |
TLV62569PDRL | Power Good | 19E |
Changes from B Revision (July 2017) to C Revision
Changes from A Revision (March 2017) to B Revision
Changes from * Revision (December 2016) to A Revision
PIN NUMBER | I/O/PWR | DESCRIPTION | |||
---|---|---|---|---|---|
NAME | SOT23-5 | SOT23-6 | SOT563-6 | ||
EN | 1 | 1 | 5 | I | Device enable logic input. Logic high enables the device, logic low disables the device and turns it into shutdown. Do not leave floating. |
GND | 2 | 2 | 2 | PWR | Ground pin. |
SW | 3 | 3 | 4 | PWR | Switch pin connected to the internal FET switches and inductor terminal. Connect the inductor of the output filter to this pin. |
VIN | 4 | 4 | 3 | PWR | Power supply voltage input. |
PG | - | 5 | 6 | O | Power good open drain output pin for TLV62569P. The pull-up resistor should not be connected to any voltage higher than 5.5V. If it's not used, leave the pin floating. |
FB | 5 | 6 | 1 | I | Feedback pin for the internal control loop. Connect this pin to an external feedback divider. |
NC | - | - | 6 | O | No connection pin for TLV62569DRL. The pin can be connected to the output or the ground. Or leave it floating. |
MIN | MAX | UNIT | ||
---|---|---|---|---|
Voltage(2) | VIN, EN, PG | –0.3 | 6 | V |
SW (DC) | –0.3 | VIN+0.3 | V | |
SW (AC, less than 10ns)(3) | –3.0 | 9 | V | |
FB | –0.3 | 5.5 | V | |
Operating junction temperature, TJ | –40 | 150 | °C | |
Storage temperature, Tstg | –65 | 150 | °C |
VALUE | UNIT | |||
---|---|---|---|---|
V(ESD) | Electrostatic discharge | Human-body model (HBM), per ANSI/ESDA/JEDEC JS-001(1) | ±2000 | V |
Charged-device model (CDM), per JEDEC specification JESD22-C101(2) | ±500 | V |
MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|
VIN | Input voltage | 2.5 | 5.5 | V | |
VOUT | Output voltage | 0.6 | VIN | V | |
IOUT | Output current | 0 | 2 | A | |
TJ | Operating junction temperature | –40 | 125 | °C | |
ISINK_PG | Sink current at PG pin | 1 | mA |
THERMAL METRIC(1) | DBV (5 Pins) |
DDC (6 Pins) |
DRL (6 Pins) |
UNIT | |
---|---|---|---|---|---|
RθJA | Junction-to-ambient thermal resistance | 188.2 | 106.2 | 146.3 | °C/W |
RθJC(top) | Junction-to-case (top) thermal resistance | 137.5 | 52.9 | 51.0 | °C/W |
RθJB | Junction-to-board thermal resistance | 41.2 | 31.2 | 27.0 | °C/W |
ψJT | Junction-to-top characterization parameter | 31.4 | 11.3 | 2.2 | °C/W |
ψJB | Junction-to-board characterization parameter | 40.6 | 31.6 | 27.6 | °C/W |
RθJC(bot) | Junction-to-case (bottom) thermal resistance | n/a | n/a | n/a | °C/W |
The TLV62569 is a high-efficiency synchronous step-down converter. The device operates with an adaptive off time with peak current control scheme. The device operates at typically 1.5-MHz frequency pulse width modulation (PWM) at moderate to heavy load currents. Based on the VIN/VOUT ratio, a simple circuit sets the required off time for the low-side MOSFET. It makes the switching frequency relatively constant regardless of the variation of input voltage, output voltage, and load current.
The device automatically enters Power Save Mode to improve efficiency at light load when the inductor current becomes discontinuous. In Power Save Mode, the converter reduces switching frequency and minimizes current consumption. In Power Save Mode, the output voltage rises slightly above the nominal output voltage. This effect is minimized by increasing the output capacitor.
The device offers a low input-to-output voltage differential by entering 100% duty cycle mode. In this mode, the high-side MOSFET switch is constantly turned on and the low-side MOSFET is switched off. The minimum input voltage to maintain output regulation, depending on the load current and output voltage, is calculated as:
where
After enabling the device, internal soft startup circuitry ramps up the output voltage which reaches nominal output voltage during a startup time. This avoids excessive inrush current and creates a smooth output voltage rise slope. It also prevents excessive voltage drops of primary cells and rechargeable batteries with high internal impedance.
The TLV62569 is able to start into a pre-biased output capacitor. The converter starts with the applied bias voltage and ramps the output voltage to its nominal value.
The switch current limit prevents the device from high inductor current and drawing excessive current from a battery or input voltage rail. Excessive current might occur with a heavy load or shorted output circuit condition. The TLV62569 adopts the peak current control by sensing the current of the high-side switch. Once the high-side switch current limit is reached, the high-side switch is turned off and low-side switch is turned on to ramp down the inductor current with an adaptive off-time.
To avoid mis-operation of the device at low input voltages, under voltage lockout is implemented that shuts down the device at voltages lower than VUVLO with VHYS_UVLO hysteresis.
The device enters thermal shutdown once the junction temperature exceeds the thermal shutdown rising threshold, TJSD. Once the junction temperature falls below the falling threshold, the device returns to normal operation automatically.
The device is enabled by setting the EN input to a logic High. Accordingly, a logic Low disables the device. If the device is enabled, the internal power stage starts switching and regulates the output voltage to the set point voltage. The EN input must be terminated and should not be left floating.
The TLV62569P has a power good output. The PG pin goes high impedance once the output is above 95% of the nominal voltage, and is driven low once the output voltage falls below typically 90% of the nominal voltage. The PG pin is an open-drain output and is specified to sink up to 1 mA. The power good output requires a pull-up resistor connecting to any voltage rail less than 5.5 V. The PG signal can be used for sequencing of multiple rails by connecting it to the EN pin of other converters. Leave the PG pin unconnected when not used.
DEVICE CONDITIONS | LOGIC STATUS | ||
---|---|---|---|
HIGH Z | LOW | ||
Enable | EN = High, VFB ≥ VPG | √ | |
EN = High, VFB ≤ VPG | √ | ||
Shutdown | EN = Low | √ | |
Thermal Shutdown | TJ > TJSD | √ | |
UVLO | 1.4 V < VIN < VUVLO | √ | |
Power Supply Removal | VIN ≤ 1.4 V | √ |