SLVSDH0C December 2016 – January 2018 TPS22810
PRODUCTION DATA.
PIN | I/O | DESCRIPTION | ||
---|---|---|---|---|
NAME | NO, | |||
SOT23 | WSON | |||
CT | 4 | 3 | O | Switch slew rate control. Can be left floating |
EN/UVLO | 3 | 5 | I | Active high switch control input and UVLO adjustment. Do not leave floating |
GND | 2 | 4 | — | Device ground |
QOD | 5 | 2 | O | Quick Output Discharge pin. This functionality can be enabled in one of three ways.
|
VIN | 1 | 6 | I | Switch input. Place ceramic bypass capacitor(s) between this pin and GND |
VOUT | 6 | 1 | O | Switch output |