SLVSDK1C May 2016 – September 2017 TPS22990
PRODUCTION DATA.
MIN | MAX | UNIT | ||
---|---|---|---|---|
VIN | Input voltage | –0.3 | 6 | V |
VBIAS | Bias voltage | –0.3 | 6 | V |
VOUT | Output voltage | –0.3 | 6 | V |
VON | ON voltage | –0.3 | 6 | V |
VPG | PG voltage | –0.3 | 6 | V |
VCT | CT voltage | –0.3 | 15 | V |
IMAX | Maximum continuous switch current at TJ = 125°C | 10 | A | |
IPLS | Maximum pulsed switch current, pulse < 300 µs, 2% duty cycle | 12 | A | |
TJ | Maximum junction temperature | 125 | °C | |
TLEAD | Maximum lead temperature (10-s soldering time) | 300 | °C | |
Tstg | Storage temperature | –65 | 150 | °C |
VALUE | UNIT | |||
---|---|---|---|---|
V(ESD) | Electrostatic discharge | Human-body model (HBM), per ANSI/ESDA/JEDEC JS-001(1) | ±2000 | V |
Charged-device model (CDM), per JEDEC specification JESD22-C101(2) | ±1000 |
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
VIN | Input voltage | 0.6 | VBIAS | V | |
VBIAS | Bias voltage | 2.5 | 5.5 | V | |
VOUT | Output voltage | VIN | V | ||
VON | ON voltage | 0 | 5.5 | V | |
VPG | PG voltage | 0 | 5.5 | V | |
VIH, ON | High-level input voltage, ON | VBIAS = 2.5 V to 5 V, TA< 85°C | 1.05 | 5.5 | V |
VBIAS = 2.5 V to 5.5 V, TA< 105°C | 1.2 | 5.5 | |||
VIL, ON | Low-level input voltage, ON | 0 | 0.5 | V | |
CIN | Input capacitor | 1(1) | µF | ||
TA | Operating free-air temperature | –40 | 105 | °C |
THERMAL METRIC(1) | TPS22990 | UNIT | |
---|---|---|---|
DML (WSON) | |||
10 PINS | |||
RθJA | Junction-to-ambient thermal resistance | 51.4 | °C/W |
RθJC(top) | Junction-to-case (top) thermal resistance | 65 | °C/W |
RθJB | Junction-to-board thermal resistance | 17 | °C/W |
ψJT | Junction-to-top characterization parameter | 2.1 | °C/W |
ψJB | Junction-to-board characterization parameter | 17 | °C/W |
RθJC(bot) | Junction-to-case (bottom) thermal resistance | 3.7 | °C/W |
PARAMETER | TEST CONDITIONS | TA | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|---|
POWER SUPPLIES AND CURRENTS | ||||||||
IQ, VBIAS | VBIAS quiescent current | IOUT = 0 A, VIN = VON = 5 V |
–40°C to +85°C | 63 | 76 | µA | ||
–40°C to +105°C | 77 | |||||||
ISD, VBIAS | VBIAS shutdown current | VON = 0 V, VOUT = 0 V | –40°C to +85°C | 5.5 | 7 | µA | ||
–40°C to +105°C | 7 | |||||||
ISD, VIN | VIN shutdown current | VON = 0 V, VOUT = 0 V |
VIN = 5 V | –40°C to +85°C | 0.004 | 4 | µA | |
–40°C to +105°C | 10 | |||||||
VIN = 3.3 V | –40°C to +85°C | 0.003 | 3 | |||||
–40°C to +105°C | 7 | |||||||
VIN = 2.5 V | –40°C to +85°C | 0.002 | 2 | |||||
–40°C to +105°C | 5 | |||||||
VIN = 1.8 V | –40°C to +85°C | 0.002 | 2 | |||||
–40°C to +105°C | 4 | |||||||
VIN = 1.05 V | –40°C to +85°C | 0.001 | 1 | |||||
–40°C to +105°C | 3 | |||||||
VIN = 0.6 V | –40°C to +85°C | 0.001 | 1 | |||||
–40°C to +105°C | 2 | |||||||
ION | ON pin input leakage current | VON = 5.5 V | –40°C to +105°C | 0.1 | µA | |||
VHYS,ON | ON pin hysteresis | VIN = 5 V | 25°C | 123 | mV | |||
IPG, LKG | Leakage current into PG pin | VPG = 5 V | –40°C to +105°C | 0.5 | µA | |||
VPG,OL | PG output low voltage | VON = 0 V, IPG = 1 mA | –40°C to +105°C | 0.2 | V | |||
RESISTANCE CHARACTERISTICS | ||||||||
RON | On-state resistance | IOUT = –200 mA, VON = 5 V |
VIN = 5 V | 25°C | 3.9 | 4.8 | mΩ | |
–40°C to +85°C | 5.7 | |||||||
–40°C to +105°C | 6 | |||||||
VIN = 3.3 V | 25°C | 3.9 | 4.8 | |||||
–40°C to +85°C | 5.7 | |||||||
–40°C to +105°C | 6 | |||||||
VIN = 2.5 V | 25°C | 3.9 | 4.8 | |||||
–40°C to +85°C | 5.7 | |||||||
–40°C to +105°C | 6 | |||||||
VIN = 1.8 V | 25°C | 3.9 | 4.8 | |||||
–40°C to +85°C | 5.7 | |||||||
–40°C to +105°C | 6 | |||||||
VIN = 1.05 V | 25°C | 3.9 | 4.8 | |||||
–40°C to +85°C | 5.7 | |||||||
–40°C to +105°C | 6 | |||||||
VIN = 0.6 V | 25°C | 3.9 | 4.8 | |||||
–40°C to +85°C | 5.7 | |||||||
–40°C to +105°C | 6 | |||||||
RPD | Output pull-down resistance (TPS22990 Only) | VIN = VOUT = 5 V, VON = 0 V |
–40°C to +105°C | 218 | 253 | Ω |
PARAMETER(1) | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
VIN = 5 V, VON = VBIAS = 5 V, TA = 25ºC (unless otherwise noted) | ||||||
tON | Turnon time | RL = 10 Ω, CL = 0.1 µF, CT = 0 pF, RPU = 10 kΩ, CIN= 1 µF | 34 | µs | ||
tOFF | Turnoff time | RL = 10 Ω, CL = 0.1 µF, CT = 0 pF, RPU = 10 kΩ, CIN= 1 µF | 5.4 | |||
tR | VOUT rise time | RL = 10 Ω, CL = 0.1 µF, CT = 0 pF, RPU = 10 kΩ, CIN= 1 µF | 31 | |||
tF | VOUT fall time | RL = 10 Ω, CL = 0.1 µF, CT = 0 pF, RPU = 10 kΩ, CIN= 1 µF | 2.3 | |||
tD | ON delay time | RL = 10 Ω, CL = 0.1 µF, CT = 0 pF, RPU = 10 kΩ, CIN= 1 µF | 21 | |||
tPG,ON | PG turnon time | RL = 10 Ω, CL = 0.1 µF, CT = 0 pF, RPU = 10 kΩ, CIN= 1 µF | 152 | |||
tPG,OFF | PG turnoff time | RL = 10 Ω, CL = 0.1 µF, CT = 0 pF, RPU = 10 kΩ, CIN= 1 µF | 1.3 | |||
VIN = 1.05 V, VON = VBIAS = 5 V, TA = 25ºC (unless otherwise noted) | ||||||
tON | Turnon time | RL = 10 Ω, CL = 0.1 µF, CT = 0 pF, RPU = 10 kΩ, CIN= 1 µF | 30 | µs | ||
tOFF | Turnoff time | RL = 10 Ω, CL = 0.1 µF, CT = 0 pF, RPU = 10 kΩ, CIN= 1 µF | 8 | |||
tR | VOUT rise time | RL = 10 Ω, CL = 0.1 µF, CT = 0 pF, RPU = 10 kΩ, CIN= 1 µF | 13 | |||
tF | VOUT fall time | RL = 10 Ω, CL = 0.1 µF, CT = 0 pF, RPU = 10 kΩ, CIN= 1 µF | 2.2 | |||
tD | ON delay time | RL = 10 Ω, CL = 0.1 µF, CT = 0 pF, RPU = 10 kΩ, CIN= 1 µF | 24 | |||
tPG,ON | PG turnon time | RL = 10 Ω, CL = 0.1 µF, CT = 0 pF, RPU = 10 kΩ, CIN= 1 µF | 134 | |||
tPG,OFF | PG turnoff time | RL = 10 Ω, CL = 0.1 µF, CT = 0 pF, RPU = 10 kΩ, CIN= 1 µF | 1.3 | |||
VIN = 0.6 V, VON = VBIAS = 5 V, TA = 25ºC (unless otherwise noted) | ||||||
tON | Turnon time | RL = 10 Ω, CL = 0.1 µF, CT = 0 pF, RPU = 10 kΩ, CIN= 1 µF | 29 | µs | ||
tOFF | Turnoff time | RL = 10 Ω, CL = 0.1 µF, CT = 0 pF, RPU = 10 kΩ, CIN= 1 µF | 8.8 | |||
tR | VOUT rise time | RL = 10 Ω, CL = 0.1 µF, CT = 0 pF, RPU = 10 kΩ, CIN= 1 µF | 10 | |||
tF | VOUT fall time | RL = 10 Ω, CL = 0.1 µF, CT = 0 pF, RPU = 10 kΩ, CIN= 1 µF | 2.2 | |||
tD | ON delay time | RL = 10 Ω, CL = 0.1 µF, CT = 0 pF, RPU = 10 kΩ, CIN= 1 µF | 24 | |||
tPG,ON | PG turnon time | RL = 10 Ω, CL = 0.1 µF, CT = 0 pF, RPU = 10 kΩ, CIN= 1 µF | 131 | |||
tPG,OFF | PG turnoff time | RL = 10 Ω, CL = 0.1 µF, CT = 0 pF, RPU = 10 kΩ, CIN= 1 µF | 1.3 | |||
VIN = 3.3 V, VON = 5 V, VBIAS = 3.3 V, TA = 25ºC (unless otherwise noted) | ||||||
tON | Turnon time | RL = 10 Ω, CL = 0.1 µF, CT = 0 pF, RPU = 10 kΩ, CIN= 1 µF | 33 | µs | ||
tOFF | Turnoff time | RL = 10 Ω, CL = 0.1 µF, CT = 0 pF, RPU = 10 kΩ, CIN= 1 µF | 6.2 | |||
tR | VOUT rise time | RL = 10 Ω, CL = 0.1 µF, CT = 0 pF, RPU = 10 kΩ, CIN= 1 µF | 24 | |||
tF | VOUT fall time | RL = 10 Ω, CL = 0.1 µF, CT = 0 pF, RPU = 10 kΩ, CIN= 1 µF | 2.4 | |||
tD | ON delay time | RL = 10 Ω, CL = 0.1 µF, CT = 0 pF, RPU = 10 kΩ, CIN= 1 µF | 22 | |||
tPG,ON | PG turnon time | RL = 10 Ω, CL = 0.1 µF, CT = 0 pF, RPU = 10 kΩ, CIN= 1 µF | 132 | |||
tPG,OFF | PG turnoff time | RL = 10 Ω, CL = 0.1 µF, CT = 0 pF, RPU = 10 kΩ, CIN= 1 µF | 1.5 | |||
VIN = 1.05 V, VON = 5 V, VBIAS = 3.3 V, TA = 25ºC (unless otherwise noted) | ||||||
tON | Turnon time | RL = 10 Ω, CL = 0.1 µF, CT = 0 pF, RPU = 10 kΩ, CIN= 1 µF | 30 | µs | ||
tOFF | Turnoff time | RL = 10 Ω, CL = 0.1 µF, CT = 0 pF, RPU = 10 kΩ, CIN= 1 µF | 8.7 | |||
tR | VOUT rise time | RL = 10 Ω, CL = 0.1 µF, CT = 0 pF, RPU = 10 kΩ, CIN= 1 µF | 12 | |||
tF | VOUT fall time | RL = 10 Ω, CL = 0.1 µF, CT = 0 pF, RPU = 10 kΩ, CIN= 1 µF | 2.3 | |||
tD | ON delay time | RL = 10 Ω, CL = 0.1 µF, CT = 0 pF, RPU = 10 kΩ, CIN= 1 µF | 24 | |||
tPG,ON | PG turnon time | RL = 10 Ω, CL = 0.1 µF, CT = 0 pF, RPU = 10 kΩ, CIN= 1 µF | 122 | |||
tPG,OFF | PG turnoff time | RL = 10 Ω, CL = 0.1 µF, CT = 0 pF, RPU = 10 kΩ, CIN= 1 µF | 1.5 | |||
VIN = 0.6 V, VON = 5 V, VBIAS = 3.3 V, TA = 25ºC (unless otherwise noted) | ||||||
tON | Turnon time | RL = 10 Ω, CL = 0.1 µF, CT = 0 pF, RPU = 10 kΩ, CIN= 1 µF | 30 | µs | ||
tOFF | Turnoff time | RL = 10 Ω, CL = 0.1 µF, CT = 0 pF, RPU = 10 kΩ, CIN= 1 µF | 9.4 | |||
tR | VOUT rise time | RL = 10 Ω, CL = 0.1 µF, CT = 0 pF, RPU = 10 kΩ, CIN= 1 µF | 9 | |||
tF | VOUT fall time | RL = 10 Ω, CL = 0.1 µF, CT = 0 pF, RPU = 10 kΩ, CIN= 1 µF | 2.3 | |||
tD | ON delay time | RL = 10 Ω, CL = 0.1 µF, CT = 0 pF, RPU = 10 kΩ, CIN= 1 µF | 25 | |||
tPG,ON | PG turnon time | RL = 10 Ω, CL = 0.1 µF, CT = 0 pF, RPU = 10 kΩ, CIN= 1 µF | 119 | |||
tPG,OFF | PG turnoff time | RL = 10 Ω, CL = 0.1 µF, CT = 0 pF, RPU = 10 kΩ, CIN= 1 µF | 1.5 |
VON = 5 V | IOUT = 0 A | VIN = VBIAS |
VON = 0 V | VBIAS = 3.3 V | VOUT = 0 V |
VON = 5 V | VBIAS = 3.3 V | IOUT = –200mA |
VON = 5 V | VBIAS = 3.3 V | IOUT = –200mA |
VON = 0 V | VOUT = VIN = 1.05 V |
IOUT = 0 A |
VBIAS = 3.3 V CIN = 1 µF |
VON = 5 V CL = 0.1 µF |
CT = 0 pF RL = 10 Ω |
VBIAS = 3.3 V CIN = 1 µF |
VON = 5 V CL = 0.1 µF |
CT = 0 pF RL = 10 Ω |
VBIAS = 3.3 V CIN = 1 µF |
VON = 5 V CL = 0.1 µF |
CT = 0 pF RL = 10 Ω |
VBIAS = 3.3 V CIN = 1 µF |
VON = 5 V CL = 0.1 µF |
CT = 0 pF RL = 10 Ω |
VBIAS = 3.3 V RPU = 10 kΩ |
VON = 5 V CL = 0.1 µF |
CT = 0 pF RL = 10 Ω |
VBIAS = 3.3 V RPU = 10 kΩ |
VON = 5 V CL = 0.1 µF |
CT = 0 pF RL = 10 Ω |
TA= 25°C CIN = 1 µF |
CL = 0.1 µF | CT = 0 pF RL = 10 Ω |
VBIAS = 5 V CIN = 1 µF |
VIN = 5 V CL = 0.1 µF |
CT = 0 pF RL = 10 Ω |
VBIAS = 3.3 V CIN = 1 µF |
VIN = 3.3 V CL = 0.1 µF |
CT = 0 pF RL = 10 Ω |
VBIAS = 5 V CIN = 1 µF |
VIN = 5 V CL = 0.1 µF |
CT = 0 pF RL = 10 Ω |
VBIAS = 3.3 V CIN = 1 µF |
VIN = 3.3 V CL = 0.1 µF |
CT = 0 pF RL = 10 Ω |
VON = 0 V | VOUT = 0 V | VIN = VBIAS |
VON = 0 V | VBIAS = 5 V | VOUT = 0 V |
VON = 5 V | VBIAS = 5 V | IOUT = –200mA |
VON = 5 V | VBIAS = 5 V | IOUT = –200mA |
IOUT = 0 A |
IOUT = 0 A |
VBIAS = 5 V CIN = 1 µF |
VON = 5 V CL = 0.1 µF |
CT = 0 pF RL = 10 Ω |
VBIAS = 5 V CIN = 1 µF |
VON = 5 V CL = 0.1 µF |
CT = 0 pF RL = 10 Ω |
VBIAS = 5 V CIN = 1 µF |
VON = 5 V CL = 0.1 µF |
CT = 0 pF RL = 10 Ω |
VBIAS = 5 V CIN = 1 µF |
VON = 5 V CL = 0.1 µF |
CT = 0 pF RL = 10 Ω |
VBIAS = 5 V RPU = 10 kΩ |
VON = 5 V CL = 0.1 µF |
CT = 0 pF RL = 10 Ω |
VBIAS = 5 V RPU = 10 kΩ |
VON = 5 V CL = 0.1 µF |
CT = 0 pF RL = 10 Ω |
VBIAS = 5 V CIN = 1 µF |
VIN = 1.05 V CL = 0.1 µF |
CT = 0 pF RL = 10 Ω |
VBIAS = 3.3 V CIN = 1 µF |
VIN = 1.05 V CL = 0.1 µF |
CT = 0 pF RL = 10 Ω |
VBIAS = 5 V CIN = 1 µF |
VIN = 1.05 V CL = 0.1 µF |
CT = 0 pF RL = 10 Ω |
VBIAS = 3.3 V CIN = 1 µF |
VIN = 1.05 V CL = 0.1 µF |
CT = 0 pF RL = 10 Ω |