SLVSDK7C April 2017 – February 2020 TPS22971
PRODUCTION DATA.
PARAMETER | TEST CONDITIONS | TA | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|---|
IQ | Quiescent current | VOUT = Open, Switch enabled | VIN > 1.2 V | –40°C to +85°C | 30 | 65 | µA | |
–40°C to +105°C | 75 | |||||||
VIN ≤ 1.2 V | –40°C to +85°C | 20 | 50 | |||||
–40°C to +105°C | 55 | |||||||
ISD | Shutdown current | VOUT = GND, Switch disabled | VIN > 1.8 V | –40°C to +85°C | 1 | 7.5 | µA | |
–40°C to +105°C | 18 | |||||||
VIN ≤ 1.8 V | –40°C to +85°C | 0.9 | 5.5 | |||||
–40°C to +105°C | 9.5 | |||||||
RON | ON-resistance | IOUT = –200 mA | VIN ≥ 1.8 V | 25°C | 6.7 | 10 | mΩ | |
–40°C to +85°C | 12 | |||||||
–40°C to +105°C | 12 | |||||||
VIN = 1.2 V | 25°C | 6.9 | 10 | |||||
–40°C to +85°C | 12 | |||||||
–40°C to +105°C | 13 | |||||||
VIN = 1.05 V | 25°C | 7.2 | 10.5 | |||||
–40°C to +85°C | 13 | |||||||
–40°C to +105°C | 14 | |||||||
VIN = 0.65 V | 25°C | 8.9 | 14 | |||||
–40°C to +85°C | 18 | |||||||
–40°C to +105°C | 19 | |||||||
RPD | Output pull down resistance(1) | IOUT = 3 mA, Switch disabled | VIN = 3.6 V | –40°C to +105°C | 150 | Ω | ||
VIN = 0.65 V | –40°C to +105°C | 710 | Ω | |||||
ION | ON input leakage current | VON =0 V to 3.6 V | –40°C to +105°C | 0.1 | µA | |||
IPG,LK | Leakage current into PG pin | VPG = 0 V to 3.6 V | VON ≤ VIL | –40°C to +105°C | 0.1 | 8.5 | µA | |
VPG,OL | PG output low voltage | VPG = 0 V to 3.6 V | VON ≥ VIH, IPG = 1 mA | –40°C to +105°C | 0.2 | V | ||
TSD | Thermal shutdown | TJ rising | 170 | °C | ||||
TSD, HYS | Thermal shutdown hysteresis | TJ falling | 30 | °C |