SLVSDK7C April 2017 – February 2020 TPS22971
PRODUCTION DATA.
When the switch is enabled, the output capacitors must be charged up from 0 V to VIN. This charge arrives in the form of inrush current. Given a load capacitance (CL) of 33 μF, an input voltage (VIN) of 3.6V and a maximum inrush (IINRUSH) of 630 mA, use Equation 12 and Equation 13 to solve for Slew Rate (SR).
Now that the desired slew rate has been calculated, use SR and VIN in in Equation 14 to calculate a CT capacitance value.
A capacitance value of 1007pF is a non-standard value therefore a 1000 pF CT capacitance is used moving forward.
The calculated CT value can be used with Equation 2 and Equation 4 to determine tON and tPG,ON, respectively as shown in Equation 15 and Equation 16.