SLVSDK7C April 2017 – February 2020 TPS22971
PRODUCTION DATA.
MIN | MAX | UNIT | ||
---|---|---|---|---|
VIN | Input voltage | 0.65 | 3.6 | V |
VOUT | Output voltage | VIN | V | |
VIH | High-level input voltage, ON | 0.9 | 3.6 | V |
VIL | Low-level input voltage, ON | 0 | 0.45 | V |
TJ | Operating temperature | –40 | 125 | °C |
TA | Operating free-air temperature | –40 | 105 | °C |
CT | CT pin capacitor voltage rating | 7 | V |