SLVSDM4D November 2018 – December 2019 TPS1HA08-Q1
PRODUCTION DATA.
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
INPUT VOLTAGE AND CURRENT | |||||||
VClamp | VDS clamp voltage | 40 | 58 | V | |||
VUVLOF | VBB undervoltage lockout falling | 2.5 | 3 | V | |||
VUVLOR | VBB undervoltage lockout rising | 2.5 | 3 | V | |||
ISB | Standby current (includes MOSFET leakage) | VBB = 13.5 V, TJ = 25°C
VEN = VDIA_EN = 0 V, VOUT = 0 V |
0.5 | µA | |||
VBB = 13.5 V, TJ = 85°C
VEN = VDIA_EN = 0 V, VOUT = 0 V |
0.5 | µA | |||||
VBB = 13.5 V, TJ = 125°C,
VEN = VDIA_EN = 0 V, VOUT = 0 V |
3 | µA | |||||
IOUT(standby) | Output leakage current | VBB = 13.5 V, TJ = 25°C
VEN = VDIA_EN = 0 V, VOUT = 0 V |
0.01 | 0.5 | µA | ||
VBB = 13.5 V, TJ = 125°C
VEN = VDIA_EN = 0 V, VOUT = 0 V |
3 | µA | |||||
IDIA | Current consumption in diagnostic mode | VBB = 13.5 V, ISNS = 0 mA
VEN = 0 V, VDIA_EN = 5 V, VOUT = 0V |
3 | 6 | mA | ||
IQ | Quiescent current | VBB = 13.5 V
VEN = VDIA_EN = 5 V, IOUT = 0 A, VSELX = 0 V |
3 | 6 | mA | ||
tSTBY | Standby mode delay time | VEN = VDIA_EN = 0 V to Standby | 20 | ms | |||
RON CHARACTERISTICS | |||||||
RON | On-resistance
Includes MOSFET and package |
TJ = 25°C, 6 V ≤ VBB ≤ 28 V | 9 | mΩ | |||
TJ = 150°C, 6 V ≤ VBB ≤ 28 V | 20 | mΩ | |||||
TJ = 25°C, 3 V ≤ VBB ≤ 6 V | 15 | mΩ | |||||
RON(REV) | On-resistance during reverse polarity | TJ = 25°C, -18 V ≤ VBB ≤ -8 V | 9 | mΩ | |||
TJ = 105°C, -18 V ≤ VBB ≤ -8 V | 20 | mΩ | |||||
CURRENT SENSE CHARACTERISTICS | |||||||
KSNS | Current sense ratio
IOUT / ISNS |
4600 | |||||
ISNSI | Current sense current and current sense accuracy | VEN = VDIA_EN = 5 V, VSEL1 = VSEL2 = 0 V | IOUT = 20 A | 4.35 | mA | ||
–5 | 5 | % | |||||
IOUT = 8 A | 1.74 | mA | |||||
–5 | 5 | % | |||||
IOUT = 3 A | 0.65 | mA | |||||
–5 | 5 | % | |||||
IOUT = 1 A | 0.217 | mA | |||||
–5 | 5 | % | |||||
IOUT = 300 mA | 0.065 | mA | |||||
–12 | 12 | % | |||||
IOUT = 100 mA | 0.022 | mA | |||||
–42 | 42 | % | |||||
TJ SENSE CHARACTERISTICS | |||||||
ISNST | Temperature sense current | VDIA_EN = 5 V, VSEL1 = 5 V, VSEL2 = 0 V | TJ = –40°C | 0.12 | mA | ||
TJ = 25°C | 0.85 | mA | |||||
TJ = 85°C | 1.52 | mA | |||||
TJ = 150°C | 2.25 | mA | |||||
dISNST/dT | Coefficient | 0.0112 | mA/°C | ||||
VBB SENSE CHARACTERISTICS | |||||||
ISNSV | Voltage sense current | VDIA_EN = 5 V, VSEL1 = 5 V, VSEL2 = 5 V | VBB = 3 V | 0.26 | mA | ||
VBB = 8 V | 0.69 | mA | |||||
VBB = 13.5 V | 1.17 | mA | |||||
VBB = 18 V | 1.56 | mA | |||||
VBB = 28 V | 2.43 | mA | |||||
dISNSV/dV | Coefficient | 0.0867 | mA/V | ||||
SNS CHARACTERISTICS | |||||||
ISNSFH | ISNS fault high level | VDIA_EN = 5 V, VSEL1 = 0 V, VSEL2 = 0 | 6 | 6.9 | 7.6 | mA | |
ISNSleak | ISNS leakage | VDIA_EN = 0 V | 0 | 1 | µA | ||
VSNSclamp | VSNS clamp | 5.9 | V | ||||
CURRENT LIMIT CHARACTERISTICS | |||||||
ICL | Current Limit | Device Version B/D | TJ = –40°C | 75.5 | 88.8 | 102.1 | A |
TJ = 25°C | 68 | 80 | 92 | ||||
TJ = 150°C | 51 | 60 | 69 | ||||
Device Version A/C/E | TJ = –40°C | 16 | 22.2 | 27.8 | A | ||
TJ = 25°C | 14.4 | 20 | 25 | ||||
TJ = 150°C | 10.8 | 15 | 18.8 | ||||
ST PIN CHARACTERISTICS | |||||||
VOL | Open-load detection voltage | VEN = 0 V, VDIA_EN = 5 V | 2 | 2.5 | 4 | V | |
tOL1 | OL and STB indication time - switch disabled | From falling edge of EN
VEN= 5 V to 0 V, VDIA_EN = 5 V, VSELx = 00 IOUT = 0 mA, VOUT = 4 V |
300 | 500 | 700 | µs | |
tOL2 | OL and STB indication time - switch disabled | From rising edge of DIA_EN
VEN = 0 V, VDIA_EN = 0 V to 5 V, VSELx = 00 IOUT = 0 mA, VOUT = 4 V |
50 | µs | |||
tOL3 | OL and STB indication time - switch disabled | From rising edge of VOUT
VEN = 0 V, VDIA_EN = 5 V, VSELx = 00 IOUT = 0 mA, VOUT = 0 V to 4 V |
50 | µs | |||
TABS | Thermal shutdown | 160 | °C | ||||
THYS | Thermal shutdown hysteresis | 20 | °C | ||||
tRETRY | Retry time | Minimum time from fault shutdown to switch re-enable (for thermal shutdown, current limit, and energy limit) | 1 | 2 | 3 | ms | |
tWD | Watchdog timer | Device version E | 350 | 400 | 450 | ms | |
EN PIN CHARACTERISTICS(1)
|
|||||||
VIL, EN | Input voltage low level | 0.8 | V | ||||
VIH, EN | Input voltage high level | No GND network Diode | 2 | V | |||
VIHYS, EN | Input voltage hysteresis | No GND network Diode | 250 | mV | |||
IIL, EN | Input current low level | VEN = 0.8 V | 0.8 | µA | |||
IIH, EN | Input current high level | VEN = 2.0 V | 2 | µA | |||
REN | Internal pulldown resistor | 1 | MΩ | ||||
DIA_EN PIN CHARACTERISTICS (1)
|
|||||||
VIL, DIA_EN | Input voltage low level | No GND network Diode | 0.8 | V | |||
VIH, DIA_EN | Input voltage high level | No GND network Diode | 2 | V | |||
VIHYS, DIA_EN | Input voltage hysteresis | 250 | mV | ||||
IIL, DIA_EN | Input current low level | VDIA_EN = 0.8 V | 0.8 | µA | |||
IIH, DIA_EN | Input current high level | VDIA_EN = 2.0 V | 2 | µA | |||
RDIA_EN | Internal pulldown resistor | 1 | MΩ | ||||
SEL1 AND SEL2 PIN CHARACTERISTICS (1)
|
|||||||
VIL, SELx | Input voltage low level | No GND network Diode | 0.8 | V | |||
VIH, SELx | Input voltage high level | 2 | V | ||||
VIHYS, SELx | Input voltage hysteresis | 250 | mV | ||||
IIL, SELx | Input current low level | VSELx = 0.8 V | 0.8 | µA | |||
IIH, SELx | Input current high level | VSELx = 2.0 V | 2 | µA | |||
RSELx | Internal pulldown resistor | 1 | MΩ | ||||
LATCH PIN CHARACTERISTICS (1)
|
|||||||
VIL, LATCH | Input voltage low level | No GND network Diode | 0.8 | V | |||
VIH, LATCH | Input voltage high level | No GND network Diode | 2 | V | |||
VIHYS, LATCH | Input voltage hysteresis | 250 | mV | ||||
IIL, LATCH | Input current low level | VLATCH = 0.8 V | 0.8 | µA | |||
IIH, LATCH | Input current high level | VLATCH = 2.0 V | 2 | µA | |||
RLATCH | Internal pulldown resistor | 1 | MΩ | ||||
ST PIN CHARACTERISTICS (1)
|
|||||||
VOL, ST | Output voltage low level | IST = 1 mA | 0.4 | V | |||
ISTleak | Leakage current | VST = 5 V | 2 | µA |