SLVSDO0F September   2018  – March 2024 TPS7H2201-SEP , TPS7H2201-SP

PRODUCTION DATA  

  1.   1
  2. Features
  3. Applications
  4. Description
  5. Device Options
  6. Pin Configuration and Functions
  7. Specifications
    1. 6.1  Absolute Maximum Ratings
    2. 6.2  ESD Ratings
    3. 6.3  Recommended Operating Conditions
    4. 6.4  Thermal Information
    5. 6.5  Electrical Characteristics: All Devices
    6. 6.6  Electrical Characteristics: CFP and KGD Options
    7. 6.7  Electrical Characteristics: HTSSOP Option
    8. 6.8  Switching Characteristics (All Devices)
    9. 6.9  Quality Conformance Inspection
    10. 6.10 Typical Characteristics
  8. Parameter Measurement Information
  9. Detailed Description
    1. 8.1 Overview
    2. 8.2 Functional Block Diagram
    3. 8.3 Feature Description
      1. 8.3.1 Enable, Undervoltage, and Overvoltage Protection
      2. 8.3.2 Adjustable Rise Time
      3. 8.3.3 Programmable Current Limiting
      4. 8.3.4 Programmable Fault Timer
      5. 8.3.5 Current Sense
      6. 8.3.6 Parallel Operation
      7. 8.3.7 Reverse Current Protection
      8. 8.3.8 Forward Leakage Current
    4. 8.4 Device Functional Modes
  10. Application and Implementation
    1. 9.1 Application Information
    2. 9.2 Typical Applications
      1. 9.2.1 Redundancy
      2. 9.2.2 Protection
      3. 9.2.3 Design Requirements
      4. 9.2.4 Detailed Design Procedure
        1. 9.2.4.1 Undervoltage Lockout
        2. 9.2.4.2 Overvoltage Protection
        3. 9.2.4.3 Current Limit
        4. 9.2.4.4 Programmable Fault Timers
        5. 9.2.4.5 Soft Start Time
      5. 9.2.5 Application Curves
    3. 9.3 Power Supply Recommendations
    4. 9.4 Layout
      1. 9.4.1 Layout Guidelines
      2. 9.4.2 Layout Example
  11. 10Device and Documentation Support
    1. 10.1 Documentation Support
      1. 10.1.1 Related Documentation
    2. 10.2 Receiving Notification of Documentation Updates
    3. 10.3 Support Resources
    4. 10.4 Trademarks
    5. 10.5 Electrostatic Discharge Caution
    6. 10.6 Glossary
  12. 11Revision History
  13. 12Mechanical, Packaging, and Orderable Information

Description

The TPS7H2201 is a single channel eFuse that provides configurable rise time to minimize inrush current and reverse current protection. The device contains a P-channel MOSFET that can operate over an input voltage range of 1.5V to 7V and can support a maximum continuous current of 6A. The switch is controlled by an on and off input (EN), which is capable of interfacing directly with low-voltage control signals.

The TPS7H2201 is available in a ceramic and plastic package with integrated thermal pad allowing for high power dissipation. The device is characterized for operation over the free-air temperature range of
–55°C to 125°C.

Device Information
PART NUMBER(1) GRADE PACKAGE
5962R1722001VXC Flight grade RHA 100krad(Si) 16-pin CDFP
11.00 × 9.60mm
Weight: 1.56g(3)
5962-1722001VXC Flight grade QMLV
TPS7H2201HKR/EM Engineering samples(2)
TPS7H2201MDAPTSEP SEP 32-pin HTSSOP
6.10 × 11.00mm
Weight: 0.191g(3)
TPS7H2201EVM-CVAL Ceramic evaluation board EVM
For all available packages, see the orderable addendum at the end of the data sheet. Also refer to Device Options.
These units are intended for engineering evaluation only. They are processed to a noncompliant flow. These units are not suitable for qualification, production, radiation testing or flight use. Parts are not warranted for performance over the full MIL specified temperature range of –55°C to 125°C or operating life.
Dimension and mass values are nominal.
GUID-20230126-SS0I-GRPT-DL20-PJ7RL2MSFPTJ-low.svg Simplified Schematic