SLVSDO0F September 2018 – March 2024 TPS7H2201-SEP , TPS7H2201-SP
PRODUCTION DATA
The TPS7H2201 can be configured in parallel operation either to increase the current capability, up to 12 A, or to reduce the on-state resistance. In this case, all pins are shared as shown in Figure 8-6, except the current limit resistor (RIL) for proper operation of the internal current limit loop. The current limiting resistors must be sized as described in the Programmable Current Limiting section.