SLVSDO0F September 2018 – March 2024 TPS7H2201-SEP , TPS7H2201-SP
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | SUBGROUP(1) | MIN | TYP | MAX | UNIT | |||
---|---|---|---|---|---|---|---|---|---|
POWER SUPPLIES AND CURRENTS | |||||||||
VINHUVLO | Internal VIN UVLO voltage, rising | 1.32 | V | ||||||
VINLUVLO | Internal VIN UVLO voltage, falling | 1.23 | V | ||||||
HYSTVIN-UVLO | Internal VIN UVLO hysteresis | 92 | mV | ||||||
IQ | Quiescent current | IOUT = 0 mA, VIN = EN = 5 V, CS resistor of 20 kΩ to GND |
1, 2, 3 | 2.4 | 6.5 | mA | |||
IF | VIN to VOUT forward leakage current | EN = VOUT = GND, measured VOUT current | 1.5 V ≤ VIN ≤ 7 V | 1, 2, 3 | 250 | µA | |||
VIN =1.5 V | 1, 2, 3 | 3.27 | |||||||
VIN = 1.8 V | 1, 2, 3 | 3.35 | |||||||
VIN= 3.3 V | 1, 2, 3 | 3.62 | |||||||
VIN = 5 V | 1, 2, 3 | 4.11 | |||||||
VIN = 7 V | 1, 2, 3 | 6.82 | |||||||
ISD VIN | VIN off-state supply current | EN = GND, IOUT = 0 mA, measured VIN current |
VIN = 5 V | 1, 2, 3 | 0.4 | 3 | mA | ||
VIN = 3.3 V | 1, 2, 3 | 0.3 | 3 | ||||||
VIN = 1.8 V | 1, 2, 3 | 0.2 | 3 | ||||||
After TID = 100 krad, VIN = 1.8, 3.3, and 5 V | 1 | 3.1 | |||||||
SOFT START | |||||||||
ISS | Soft start charge current | 1 V on SS pin | 1, 2, 3 | 65 | 83 | µA | |||
SRSS | Soft start slew rate | SS pin floating, COUT = 10 µF | 295 | mV/µs | |||||
ENABLE AND UNDERVOLTAGE LOCKOUT (EN/UVLO) INPUT | |||||||||
VIHEN | EN/UVLO threshold voltage, rising | 1, 2, 3 | 0.56 | 0.61 | 0.65 | V | |||
VILEN | EN/UVLO threshold voltage, falling | 1, 2, 3 | 0.47 | 0.51 | 0.55 | V | |||
HYSTEN | EN/UVLO hysteresis voltage | 1, 2, 3 | 93 | 124 | mV | ||||
tLOW | EN signal low time during cycling | RTIMER = GND, IL = 1 A, IVOUT = 2 A | See Figure 7-1 | 9, 10, 11 | 20 | µs | |||
VINEN | VIN percentage for enable(2) | 4, 5, 6 | 75% | ||||||
IEN | EN pin input leakage current | EN = VIN = 5 V | 1, 2, 3 | 12 | nA | ||||
OVERVOLTAGE PROTECTION (OVP) | |||||||||
VOVPR | OVPR thresold voltage, rising | 1, 2, 3 | 0.52 | 0.57 | 0.63 | V | |||
VOVPF | OVPF threshold voltage, falling | 1, 2, 3 | 0.5 | 0.55 | 0.59 | V | |||
HYSTOVP | OVP hysteresis voltage | 1.6 V < VIN < 7 V | 1, 2, 3 | 20 | 55 | mV | |||
IOVP | OVP pin input leakage current | 1, 2, 3 | 15 | nA | |||||
CURRENT LIMIT AND CURRENT SENSE | |||||||||
tCSEN | Time for valid CS output after enable | CSS = 120 nF | 9, 10, 11 | 5 | ms | ||||
Minimum VOUT current for valid CS output | 1, 2, 3 | 750 | mA | ||||||
VOUT current change to CS change delay time | 0.5-A rising step, 100 mA/µs, 1.5 V ≤ VIN ≤ 7 V | 9, 10, 11 | 16 | 74 | µs | ||||
VOUT current change to CS change delay time | 0.5-A falling step, 100 mA/µs, 1.5 V ≤ VIN ≤ 7 V | 9, 10, 11 | 16 | 73 | µs | ||||
CS pin accuracy | 0.75 A ≤ IVOUT ≤ 7.5 A | 4, 5, 6 | –10% | 10% | |||||
CS pin voltage | 0.75 A ≤ IVOUT ≤ 7.5 A, no OCP | 1, 2, 3 | VIN – 0.4 | V | |||||
Current limit setting, IIL | IVOUT ≤ 1 A | 1, 2, 3 | IVOUT + 0.5 | A | |||||
1A < IVOUT ≤ 3 A | 1, 2, 3 | IVOUT + 1 | |||||||
IVOUT > 3 A | 1, 2, 3 | IVOUT + 1.5 | |||||||
Programmable current limit accuracy | 1.5 V ≤ VIN ≤ 7 V | 4, 5, 6 | –20% | 20% | |||||
Fast trip off current limit | VIN = 5 V, 10-mΩ short in 10 µs | 22 | A | ||||||
TIMERS | |||||||||
IILTIMER | ILTIMER charge current | 1, 2, 3 | 0.7 | 1 | 1.38 | µA | |||
PDILTIMER | ILTIMER internal pull-down resistance | 40 mV on ILTIMER pin | 1, 2, 3 | 38 | 153 | Ω | |||
IRTIMER | RTIMER charge current | 1, 2, 3 | 0.7 | 1 | 1.38 | µA | |||
PDRTIMER | RTIMER internal pull-down resistance | 40 mV on RTIMER pin | 1, 2, 3 | 38 | 153 | Ω | |||
THERMAL SHUTDOWN | |||||||||
Thermal shutdown | VIN = 5 V | 175 | °C | ||||||
Thermal shutdown hysteresis | VIN = 5 V | 20 | °C |