SLVSDO0F September 2018 – March 2024 TPS7H2201-SEP , TPS7H2201-SP
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | SUBGROUP(1) | MIN | TYP | MAX | UNIT | |||
---|---|---|---|---|---|---|---|---|---|
POWER SUPPLIES AND CURRENTS | |||||||||
IRCP | Reverse current protection leakage current | EN = 0 V, VIN = 0 to 7 V, VOUT = 0 to 7 V for VOUT > VIN | SEP | 1, 2, 3 | 0.45 | 2.5 | mA | ||
QMLP pre TID | |||||||||
QMLP, after TID = 100 krad | 0.45 | 20 | |||||||
EN = 7 V, VIN = 0 V, VOUT = 0 to 7 V | SEP | 0.45 | 2.5 | ||||||
QMLP pre TID | |||||||||
QMLP, after TID = 100 krad | 0.45 | 20 | |||||||
CURRENT LIMIT AND CURRENT SENSE | |||||||||
Fast trip off off-time | VIN = 5 V, CSS = 2.7 nF | 9, 10, 11 | 61 | µs | |||||
Internal current limit timer (fast trip off current limit) | VIN = 5 V, IVOUT = 3 A, IL = 6 A, ILTIMER = VIN, 10-mΩ short in 10 µs | 9, 10, 11 | 15 | ||||||
RESISTANCE CHARACTERISTICS | |||||||||
RON | ON-state resistance | VIN = 7 V, IIL = 7.5 A | –55°C | 1, 2, 3 | 15.9 | 17 | mΩ | ||
–40°C | 16.9 | ||||||||
25°C | 19.9 | 21 | |||||||
85°C | 22.9 | ||||||||
125°C | 25 | 27 | |||||||
VIN = 5 V, IIL = 7.5 A | –55°C | 1, 2, 3 | 17 | 18 | |||||
–40°C | 18 | ||||||||
25°C | 21.4 | 23 | |||||||
85°C | 24.8 | ||||||||
125°C | 27 | 29 | |||||||
VIN = 3.3 V, IIL = 7.5 A | –55°C | 1, 2, 3 | 19.2 | 21 | |||||
–40°C | 20.4 | ||||||||
25°C | 24.5 | 26 | |||||||
85°C | 28.5 | ||||||||
125°C | 31.2 | 33 | |||||||
VIN = 1.8 V, IIL = 7.5 A | –55°C | 1, 2, 3 | 27.1 | 29 | |||||
–40°C | 28.7 | ||||||||
25°C | 34.9 | 37 | |||||||
85°C | 41 | ||||||||
125°C | 44.9 | 48 | |||||||
VIN = 1.5 V, IIL = 7.5 A | –55°C | 1, 2, 3 | 33 | 36 | |||||
–40°C | 35 | ||||||||
25°C | 42.7 | 46 | |||||||
85°C | 46.2 | ||||||||
125°C | 55 | 59 |