SLVSDO2C February 2017 – February 2018 TVS3300
PRODUCTION DATA.
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
ILEAK | Leakage Current | Measured at VIN = VRWM, TA = 27°C | 19 | 150 | nA | |
Measured at VIN = VRWM, TA = 85°C | 28 | 600 | nA | |||
VF | Forward Voltage | IIN = 1 mA from GND to IO | 0.25 | 0.5 | 0.65 | V |
VBR | Break-down Voltage | IIN = 1 mA from IO to GND | 34 | 35.8 | 39 | V |
VFCLAMP | Forward Clamp Voltage | 35 A IEC 61000-4-5 Surge (8/20 µs) from GND to IO, 27°C | 1 | 2 | 5 | V |
VCLAMP | Clamp Voltage | 15 A IEC 61000-4-5 Surge (8/20 µs) from IO to GND, VIN = 0 V before surge, 27°C | 34 | 37 | 40 | V |
35 A IEC 61000-4-5 Surge (8/20 µs) from IO to GND, VIN = 0 V before surge, 27°C | 34 | 38 | 40 | V | ||
RDYN | 8/20 µs surge dynamic resistance | Calculated from VCLAMP at 15 A and 30 A surge current levels, 27°C | 40 | 60 | mΩ | |
CIN | Input pin capacitance | VIN = 12 V, f = 1 MHz, 30 mVpp, IO to GND | 110 | 130 | 150 | pF |
SR | Maximum Slew Rate | 0-VRWM rising edge, sweep rise time and measure slew rate when IPEAK = 1 mA, 27°C | 2.5 | V/µs | ||
0-VRWM rising edge, sweep rise time and measure slew rate when IPEAK = 1 mA, 105°C | 0.7 | V/µs |