4 Revision History
Changes from B Revision (April 2017) to C Revision
- Data Sheet revised to match other TVSxx00 family devicesGo
Changes from A Revision (March 2017) to B Revision
- Updated standard for (10/1000 μs) from IEC 61000-4-5 to IEC 61643-321 in the Absolute Maximum Ratings tableGo
Changes from * Revision (Feb 2017) to A Revision
- Added SON package option Go
- Added ±11-kV Contact Discharge (SON) to the Features sectionGo
- Added Peak pulse—clamping direction specs for SON package in the Absolute Maximum Ratings tableGo
- Added IEC 61000-4-2 contact discharge spec for SON package in the ESD Ratings - IEC table Go
- Added TA = 27°C condition to dynamic resistance in the Electrical Characteristics tableGo