SLVSDR2B November 2018 – March 2021 ADC12DJ3200QML-SP
PRODUCTION DATA
Short transport test patterns send a predefined octet format that repeats every frame. In the ADC12DJ3200QML-SP, all JMODE configurations that have an N' value of 8 or 12 use the short transport test pattern. Table 7-39 and Table 7-40 define the short transport test patterns for N' values of 8 and 12. All applicable lanes are shown, however only the enabled lanes (lowest indexed) for the configured JMODE are used.
FRAME | 0 | 1 |
---|---|---|
DA0 | 0x00 | 0xFF |
DA1 | 0x01 | 0xFE |
DA2 | 0x02 | 0xFD |
DA3 | 0x03 | 0xFC |
DB0 | 0x00 | 0xFF |
DB1 | 0x01 | 0xFE |
DB2 | 0x02 | 0xFD |
DB3 | 0x03 | 0xFC |
OCTET | 0 | 1 | 2 | 3 | 4 | 5 | 6 | 7 | ||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
NIBBLE | 0 | 1 | 2 | 3 | 4 | 5 | 6 | 7 | 8 | 9 | 10 | 11 | 12 | 13 | 14 | 15 |
DA0 | 0xF01 | 0xF02 | 0xF03 | 0xF04 | 0xF05 | T | ||||||||||
DA1 | 0xE11 | 0xE12 | 0xE13 | 0xE14 | 0xE15 | T | ||||||||||
DA2 | 0xD21 | 0xD22 | 0xD23 | 0xD24 | 0xD25 | T | ||||||||||
DA3 | 0xC31 | 0xC32 | 0xC33 | 0xC34 | 0xC35 | T | ||||||||||
DA4 | 0xB41 | 0xB42 | 0xB43 | 0xB44 | 0xB45 | T | ||||||||||
DA5 | 0xA51 | 0xA52 | 0xA53 | 0xA54 | 0xA55 | T | ||||||||||
DA6 | 0x961 | 0x962 | 0x963 | 0x964 | 0x965 | T | ||||||||||
DA7 | 0x871 | 0x872 | 0x873 | 0x874 | 0x875 | T | ||||||||||
DB0 | 0xF01 | 0xF02 | 0xF03 | 0xF04 | 0xF05 | T | ||||||||||
DB1 | 0xE11 | 0xE12 | 0xE13 | 0xE14 | 0xE15 | T | ||||||||||
DB2 | 0xD21 | 0xD22 | 0xD23 | 0xD24 | 0xD25 | T | ||||||||||
DB3 | 0xC31 | 0xC32 | 0xC33 | 0xC34 | 0xC35 | T | ||||||||||
DB4 | 0xB41 | 0xB42 | 0xB43 | 0xB44 | 0xB45 | T | ||||||||||
DB5 | 0xA51 | 0xA52 | 0xA53 | 0xA54 | 0xA55 | T | ||||||||||
DB6 | 0x961 | 0x962 | 0x963 | 0x964 | 0x965 | T | ||||||||||
DB7 | 0x871 | 0x872 | 0x873 | 0x874 | 0x875 | T |